Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LE1D18F7A13 Image

Range: TeSys LE Enclosed Motor Starter

legacy product

LE1D18F7A13

Schneider Electric LE1D18F7A13 Image
Range: TeSys LE Enclosed Motor Starter

legacy product

LE1D18F7A13

TeSys LE - enclosed DOL starter - 18 A - 110 V AC coil - selector 2 pos + reset

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay to be ordered separately
    Contactor
    control type
    Selector switch 2 positions start/stop O-I
    Push-button reset blue R
    Complementary
    [Ie] rated operational current
    18 A AC-3
    motor power kW
    10 kW at 500 V AC 50/60 Hz
    10 kW at 660/690 V AC 50/60 Hz
    4 kW at 220/230 V AC 50/60 Hz
    9 kW at 415 V AC 50/60 Hz
    9 kW at 440 V AC 50/60 Hz
    7.5 kW at 380/400 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    18 A
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    cable entry number
    2 cable entry : ISO20 top
    2 cable entry : ISO20 bottom
    2 cable entry : Pg 16 bottom
    2 cable entry : ISO25 top
    2 cable entry : Pg 21 bottom
    2 cable entry : ISO25 bottom
    width
    101 mm
    height
    201 mm
    depth
    160 mm
    product weight
    1.015 kg
    Environment
    material
    Polycarbonate
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.