Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LE1D18F7A05 Image
Discontinued

Schneider Electric LE1D18F7A05 Image
Discontinued

TeSys LE - enclosed DOL starter - 18 A - 110 V AC coil - reset

Show more characteristics >
LE1D18F7A05  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Thermal overload relay to be ordered separately
    Contactor
    control type
    Push-button reset blue R
    Complementary
    [Ie] rated operational current
    18 A AC-3
    motor power kW
    10 kW at 500 V AC 50/60 Hz
    10 kW at 660/690 V AC 50/60 Hz
    4 kW at 220/230 V AC 50/60 Hz
    9 kW at 415 V AC 50/60 Hz
    9 kW at 440 V AC 50/60 Hz
    7.5 kW at 380/400 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    18 A
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    cable entry number
    2 cable entry : ISO20 top
    2 cable entry : ISO20 bottom
    2 cable entry : Pg 16 bottom
    2 cable entry : ISO25 top
    2 cable entry : Pg 21 bottom
    2 cable entry : ISO25 bottom
    width
    101 mm
    height
    201 mm
    depth
    153.5 mm
    product weight
    1.015 kg
    Environment
    material
    Polycarbonate
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/30/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.