Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LE1D12F7A59 Image

Range: TeSys LE Enclosed Motor Starter

legacy product

LE1D12F7A59

Schneider Electric LE1D12F7A59 Image
Range: TeSys LE Enclosed Motor Starter

legacy product

LE1D12F7A59

TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil - neutral terminal

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1D
    product or component type
    Enclosed DOL starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Neutral terminal
    Thermal overload relay to be ordered separately
    Contactor
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    [Ie] rated operational current
    12 A AC-3
    motor power kW
    3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660/690 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    [Ithe] conventional enclosed thermal current
    12 A
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    cable entry number
    2 cable entry : ISO20 top
    2 cable entry : ISO20 bottom
    2 cable entry : Pg 13 bottom
    2 cable entry : Pg 16 bottom
    width
    88 mm
    height
    166 mm
    depth
    128.5 mm
    product weight
    0.92 kg
    Environment
    material
    Polycarbonate
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.