Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LE1D123Q7 Image
Discontinued

Schneider Electric LE1D123Q7 Image
Discontinued

enclosed DOL non reversing starter TeSys - LE1-D - 12 A - 380 V AC

Show more characteristics >
Add to My Products Remove from My Products

LE1D123Q7 is replaced by:
Product
Qty
LE1D12Q7
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of Life
  • Substitution date: 09 October 2008
1
  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1D
    product or component type
    Enclosed DOL starter
    utilisation category
    AC-1
    motor power kW
    3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660/690 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    Complementary
    width
    88 mm
    height
    166 mm
    depth
    128.5 mm
    product weight
    0.92 kg
    Environment
    IP degree of protection
    IP657 conforming to IEC 60529
    standards
    EN 60947
    IEC 60439-1
    IEC 60947-4-1
    VDE 0660-102
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.