Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LE1D123M7 Image
Discontinued

Range: TeSys LE Enclosed Motor Starter

legacy product

LE1D123M7

Schneider Electric LE1D123M7 Image
Discontinued
Range: TeSys LE Enclosed Motor Starter

legacy product

LE1D123M7

enclosed DOL non reversing starter TeSys - LE1-D - 12 A - coil 220...230 V AC

Show more characteristics >
Add to My Products Remove from My Products

LE1D123M7 is replaced by:
Product
Qty
LE1D12M7
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of Life
  • Substitution date: 09 October 2008
  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1D
    product or component type
    Enclosed DOL starter
    utilisation category
    AC-1
    motor power kW
    3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660/690 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    Complementary
    width
    88 mm
    height
    166 mm
    depth
    128.5 mm
    product weight
    0.92 kg
    Environment
    IP degree of protection
    IP657 conforming to IEC 60529
    standards
    IEC 60947-4-1
    EN 60947
    IEC 60439-1
    VDE 0660-102
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.