Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC Line-R 1200VA Automatic Voltage Regulator, Schuko Outlets, 230V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Automatic Voltage Regulator provides a standard level of voltage for various types of equipment with power requirements up to 1200 W or 1200 VA. Voltage is continuously transformed to the rated voltage of 220/230/240 V (depending on setting) with input voltage ranging from 160 to 300 V
    Model Name
    APC Line-R 1200VA Automatic Voltage Regulator, Schuko Outlets, 230V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Algeria , Armenia , Azerbaijan , Belarus , Benin , Burkina Faso , Cameroon , Central African Republic , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Gabon , Georgia , Guadeloupe , Guinea , French Guiana , Kazakhstan , Madagascar , Mali , Mauritania , Mauritius , Moldova, Republic Of , Mongolia , Morocco , Niger , Reunion , Russian Federation , Senegal , Tajikistan , Togo , Tunisia , Turkmenistan , Ukraine , Uzbekistan
    Output
    Output Power Capacity
    1200 Watts / 1200 VA
    Max Configurable Power (Watts)
    1200 Watts / 1200 VA
    Nominal Output Voltage
    220V , 230V , 240V
    Input
    Nominal Input Voltage
    220V , 230V , 240V
    Input Frequency
    47 - 63 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    2 meters
    Input voltage range for main operations
    160 - 290V V
    Input Breaker Capacity
    8 A
    Surge Protection and Filtering
    Surge energy rating
    300 Joules
    Physical
    Maximum Height
    118.0 mm
    Maximum Width
    214.0 mm
    Maximum Depth
    148.0 mm
    Net Weight
    4.2 kg
    Shipping Weight
    4.2 kg
    Shipping Height
    176.0 mm
    Shipping Width
    273.0 mm
    Shipping Depth
    207.0 mm
    Master Carton Units
    4.0
    Master Carton Weight
    18.0 kg
    SCC Codes
    1073130429037 4
    Units per Pallet
    108.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Danish
    • Slovenian
    • French
    • Finnish
    • Serbian
    • Dutch
    • Norwegian
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Automatic Voltage Regulator Line-R LE600-RS/LE1200-RS (Version 1)
    Line Voltage Regulator Products EAC Certification (Version 0)
    Régulateur de tension automatique Line-R LE600-RS/LE1200-RS (Version 1)
    Line-R LE600-RS/LE1200-RS (Version 1)
    Date 3/7/19
    Size 341.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    EAC certificate for Specified Models of Line-R Automatic Voltage Regulators (Version 0)
    Automatic Voltage Regulator Line-R (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.