Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys Integral - contactor breaker - 63 A A AC-43 - 24 V DC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys Integral 63
    product or component type
    Contactor breaker
    device short name
    LD4LD
    Complementary
    utilisation category
    AC-1
    AC-43
    poles description
    3P
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Ie] rated operational current
    63 A AC AC-1
    63 A AC AC-43
    [Ith] conventional free air thermal current
    63 A at <= 40 °C
    motor power kW
    30 kW at 400 V AC 50/60 Hz
    33 kW at 415 V AC 50/60 Hz
    55 kW at 660 V AC 50/60 Hz
    15 kW at 220...240 V AC 50/60 Hz
    33 kW at 440 V AC 50/60 Hz
    37 kW at 500 V AC 50/60 Hz
    [Uc] control circuit voltage
    24 V DC
    test function
    Self test
    control type
    Knob emergency stop red front conforming to CNOMO
    Irms rated making capacity
    946 A conforming to IEC 60947-4
    756 A conforming to IEC 60947-4
    [Ipk] rated peak withstand current
    105 kA conforming to IEC 60947-2
    breaking capacity
    Icu 10 kA at 600...690 V (cos f 0.5) conforming to IEC 60947-2
    Icu 30 kA at 480...525 V (cos f 0.25) conforming to IEC 60947-6-2
    Icu 50 kA at <= 440 V (cos f 0.25) conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    10 kA at 600...690 V conforming to IEC 60947-2
    35 kA at 480...525 V conforming to IEC 60947-2
    50 kA at <= 440 V conforming to IEC 60947-2
    maximum breaking time
    4 ms
    thermal stress limit
    300000 A².s
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-4
    control circuit voltage limits
    0.25...0.7 Uc drop-out at <= 55 °C
    0.85...1.1 Uc operation at <= 55 °C
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-1
    inrush power in W
    300 W at 20 °C
    hold-in power consumption in W
    8 W at 20 °C
    heat dissipation
    5 W at 32 A per pole, hot state for power circuit
    7 W at 50 A per pole, hot state for power circuit
    9 W at 63 A per pole, hot state for power circuit
    4.4 W at 25 A per pole, hot state for power circuit
    5.8 W at 40 A per pole, hot state for power circuit
    operating time
    15...25 ms DC network opening at 20 °C for control circuit
    25...40 ms DC network closing at 20 °C for control circuit
    electrical durability
    1 Mcycles on AC-3 - Icu 3 kA - at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.9 Mcycles on AC-3 - Icu 10 kA - at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.6 Mcycles on AC-3 - Icu 25 kA - at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.5 Mcycles on AC-3 - Icu 35 kA - at 415 V - after 1 cycle O-CO-r-CO at Isc
    0.2 Mcycles on AC-3 - Icu 50 kA - at 415 V - after 1 cycle O-CO-r-CO at Isc
    mechanical durability
    1.2 Mcycles
    connections - terminals
    Power circuit : screw clamp terminals 1 cable 6...50 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 2 cable 6...25 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 1 cable 6...25 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 2 cable 6...25 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 1 cable 6...50 mm² - cable stiffness: solid
    tightening torque
    Power circuit : 6 N.m - on screw clamp terminals
    width
    90 mm
    height
    243 mm
    depth
    192 mm
    product weight
    3.8 kg
    Environment
    standards
    BS 4752
    BS 4941
    BS 5424
    IEC 60158-1
    IEC 60204-1
    IEC 60204-2
    IEC 60364
    IEC 60947-1
    IEC 60947-2
    IEC 60947-4
    NBN
    NEN
    NF C 20-040
    NF C 63-110
    NF C 63-120
    NF C 63-130
    NF C 63-650
    NF C 79-100
    VDE 0100
    VDE 0110
    VDE 0113
    VDE 0170
    VDE 0171
    VDE 0660
    VDE 471
    product certifications
    ASE
    ASEFA
    ASTA
    BV
    CSA
    DEMKO
    DNV
    GL
    LROS (Lloyds register of shipping)
    NEMKO
    NKK
    OVE
    RINA
    SCC
    SETI
    UL
    USSR
    protective treatment
    TH
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    mechanical robustness
    Vibrations de-energised state 3 Gn, 1...300 Hz
    Vibrations energised state 3 Gn, 1...300 Hz
    Shocks de-energised state 8 Gn for 11 ms
    Shocks energised state 8 Gn for 11 ms
    IP degree of protection
    IP20 B conforming to IEC 60144
    IP20 B conforming to IEC 60529
    operating altitude
    3000 m without derating
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    TeSys catalogue - 2019 - 2020 - chapter A5 - All in one motor starters - Integral 63 (Version 5.0)
    CAD
    Date
    Size
    Add to My Documents
    Integral 63 -3P contactor breaker without protection module (Version 1.0)
    CAD files for LD4LD030BD: Integral 63 -3P contactor breaker without protection module (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LD1/LD4/LD5-LB1/LB6 Contactors breakers and reversing contactors breakers (Version 07)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Date 9/21/17
    Size 200.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Date 9/21/17
    Size 202.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.