Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Electric LC3D115P7 Image

LC3D115P7

Green premium brand logo
Schneider Electric LC3D115P7 Image
LC3D115P7
Green premium brand logo

TeSys D - star delta starter - 3 x 3P (3 NO) - 115 A - 230 V AC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Star delta starter
    device short name
    LC3D
    contactor application
    Motor control
    utilisation category
    AC-3
    device presentation
    Pre-wired
    poles description
    3 x 3P
    power pole contact composition
    3 x 3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    [Ie] rated operational current
    115 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    110 kW at 380/400 V AC 50/60 Hz
    110 kW at 415 V AC 50/60 Hz
    110 kW at 440 V AC 50/60 Hz
    63 kW at 220/230 V AC 50/60 Hz
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    auxiliary contact composition
    1 NC for KM2 line contactor
    1 NO for KM3 delta contactor
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ui] rated insulation voltage
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    Power circuit: 1000 V conforming to IEC 60947-4-1
    Signalling circuit: 1000 V conforming to IEC 60947-1
    electrical durability
    0.95 Mcycles 115 A AC-3 at Ue <= 440 V
    mounting support
    Plate
    standards
    UL 508
    EN 60947-5-1
    IEC 60947-5-1
    IEC 60947-4-1
    EN 60947-4-1
    CSA C22.2 No 14
    product certifications
    GOST
    RINA
    BV
    DNV
    CSA
    UL
    GL
    LROS (Lloyds register of shipping)
    CCC
    Complementary
    connections - terminals
    Power circuit: connector 1 10…120 mm² - cable stiffness: flexible without cable end
    Power circuit: connector 2 10…50 mm² - cable stiffness: flexible without cable end
    Power circuit: connector 1 10…120 mm² - cable stiffness: flexible with cable end
    Power circuit: connector 2 10…50 mm² - cable stiffness: flexible with cable end
    Power circuit: connector 1 10…120 mm² - cable stiffness: solid without cable end
    Power circuit: connector 2 10…50 mm² - cable stiffness: solid without cable end
    Control circuit: connector 1 1…2.5 mm² - cable stiffness: flexible without cable end
    Control circuit: connector 2 1…2.5 mm² - cable stiffness: flexible without cable end
    Control circuit: connector 1 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: connector 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: connector 1 1…2.5 mm² - cable stiffness: solid without cable end
    Control circuit: connector 2 1…2.5 mm² - cable stiffness: solid without cable end
    tightening torque
    Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6...8 mm
    Control circuit: 1.2 N.m - on connector - with screwdriver flat Ø 6 mm
    Control circuit: 1.2 N.m - on connector - with screwdriver Philips No 2
    mechanical durability
    8 Mcycles
    maximum operating rate
    30 cyc/h 60 °C
    starting time
    30 s
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out: 0.3...0.5 Uc at 50/60 Hz (at <55 °C)
    Operational: 0.8...1.15 Uc at 50/60 Hz (at <55 °C)
    inrush power in VA
    280…350 VA 60 Hz cos phi 0.8 (at 20 °C)
    280…350 VA 50 Hz cos phi 0.8 (at 20 °C)
    hold-in power consumption in VA
    2…18 VA 60 Hz cos phi 0.3 (at 20 °C)
    2…18 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    3…8 W at 50/60 Hz
    auxiliary contacts type
    Mechanically linked conforming to IEC 60947-5-1 3 x 1 NO + 1 NC
    Mirror contact conforming to IEC 60947-4-1 3 x 1 NC
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    width
    450 mm
    height
    555 mm
    depth
    205 mm
    net weight
    11.8 kg
    Environment
    insulation resistance
    > 10 MOhm for signalling circuit
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for storage
    -60…80 °C
    ambient air temperature for operation
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Shocks contactor open: 6 Gn for 11 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter A2 - open, pre-cabled motor starters (Version 6.0)
    Catalogue TeSys - 2019 - Chapitre A2 - Démarreurs-moteurs nus pré-cablés (Version 4.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys LC1D115 (Version 1.0)
    TeSys D LC1 D115-D150 - EoLi (Version 2.0)
    Date 12/1/15
    Size 151.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /