Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Electric LC2D115004F7 Image

LC2D115004F7

Schneider Electric LC2D115004F7 Image
LC2D115004F7

TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 110 V AC coil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Changeover contactor
    device short name
    LC2D
    contactor application
    Resistive load
    utilisation category
    AC-1
    device presentation
    Preassembled with reversing power busbar
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 460 V DC for power circuit
    <= 1000 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    200 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    110 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A at <= 60 °C for power circuit
    Irms rated making capacity
    1260 A at 440 V for power circuit conforming to IEC 60947
    rated breaking capacity
    1100 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    1100 A <= 40 °C 1 s power circuit
    250 A <= 40 °C 10 min power circuit
    550 A <= 40 °C 1 min power circuit
    950 A <= 40 °C 10 s power circuit
    associated fuse rating
    200 A gG at <= 690 V coordination type 2 for power circuit
    250 A gG at <= 690 V coordination type 1 for power circuit
    average impedance
    0.6 mOhm at 50 Hz - Ith 200 A for power circuit
    [Ui] rated insulation voltage
    1000 V for power circuit conforming to IEC 60947-4-1
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    electrical durability
    0.8 Mcycles 200 A AC-1 <= 440 V
    power dissipation per pole
    24 W AC-1
    safety cover
    With
    interlocking type
    Mechanical
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    CSA
    CCC
    EAC
    GL
    BV
    DNV
    RINA
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: solid - without cable end
    Power circuit : connector 1 cable(s) 10...120 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 2 cable(s) 10...50 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 1 cable(s) 10...120 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 2 cable(s) 10...50 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 10...120 mm² - cable stiffness: solid - without cable end
    Power circuit : connector 2 cable(s) 10...50 mm² - cable stiffness: solid - without cable end
    tightening torque
    Control circuit : 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit : 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit : 12 N.m - on connector hexagonal 4 mm
    operating time
    6...20 ms opening
    20...50 ms closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    8000000 cycles
    operating rate
    <= 2400 cyc/h at <= 60 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    0.3...0.5 Uc drop-out at 55 °C, AC 50/60 Hz
    0.8...1.15 Uc operational at 55 °C, AC 50/60 Hz
    inrush power in VA
    280...350 VA at 20 °C (cos ϕ 0.8) 60 Hz
    280...350 VA at 20 °C (cos ϕ 0.8) 50 Hz
    hold-in power consumption in VA
    2...18 VA at 20 °C (cos ϕ 0.3) 60 Hz
    2...18 VA at 20 °C (cos ϕ 0.3) 50 Hz
    heat dissipation
    3...8 W at 50/60 Hz
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C
    operating altitude
    3000 m without derating
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor closed 15 Gn for 11 ms
    Shocks contactor open 6 Gn for 11 ms
    height
    158 mm
    width
    334 mm
    depth
    148 mm
    product weight
    7.4 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0932  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue TeSys 2019 - Chapitre B8 - Contacteurs (Version 4.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC.D115-150, Czech Republic (Version 1.0)
    CB TeSys D - LC1D115-150 (Version 1.0)
    Date 6/26/14
    Size 263.8 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1/LC2 D115 D150 Contactors / Reversing contactors (Version 12)
    LC2D..3 9 to 32 A reversing contactors with spring terminals (Version 04)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - LC.D115-150 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys LC1D115 (Version 1.0)
    TeSys D LC1 D115-D150 - EoLi (Version 2.0)
    Date 12/1/15
    Size 151.6 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - TeSys D LC1D115 to D150 contactors (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /