Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys SK mini contactor - 2P (2 NO) - AC-3 - 690 V 6 A - 42 V AC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys SK
    product or component type
    Mini contactor
    device short name
    LC1SK
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    power pole contact composition
    2P
    pole contact composition
    2 NO
    [Ue] rated operational voltage
    690 V AC 50/60 Hz for power circuit
    [Ie] rated operational current
    6 A at <= 440 V AC AC-3
    12 A (<= 55 °C) AC AC-1
    motor power kW
    1.1 kW at 220...230 V AC 50/60 Hz
    2.2 kW at 380...415 V AC 50/60 Hz
    2.2 kW at 660...690 V AC 50/60 Hz
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    42 V AC 50/60 Hz
    [Ith] conventional free air thermal current
    12 A at <= 55 °C for power circuit
    Irms rated making capacity
    66 A at 690 V AC conforming to IEC 60947
    66 A at 690 V AC conforming to NF C 63-110
    rated breaking capacity
    52 A at <= 400 V for power circuit conforming to NF C 63-110
    52 A at <= 400 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    50 A <= 55 °C power circuit
    associated fuse rating
    16 A gI at <= 440 V for power circuit conforming to IEC 60947
    average impedance
    4 mOhm at 50 Hz - Ith 12 A
    [Ui] rated insulation voltage
    690 V conforming to CSA C22.2 No 14
    690 V conforming to BS 5424
    690 V conforming to IEC 60947
    690 V conforming to VDE 0110 group C
    690 V conforming to UL 508
    safety cover
    With
    mounting support
    Rail
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    cULus
    connections - terminals
    Power circuit : connector 1 cable(s) 0.35...6 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 0.5...6 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 1 cable(s) 1.5...6 mm² - cable stiffness: solid
    Power circuit : connector 2 cable(s) 0.35...1.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 2 cable(s) 0.35...2.5 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 2 cable(s) 1.5...4 mm² - cable stiffness: solid
    tightening torque
    0.8 N.m - on connector - with screwdriver pozidriv No 1
    operating time
    6...8 ms coil de-energisation and NO opening
    7...14 ms coil energisation and NO closing
    mechanical durability
    10 Mcycles
    operating rate
    1200 cyc/h
    Complementary
    control circuit voltage limits
    0.2...0.75 Uc at <= 50 °C drop-out
    0.85...1.1 Uc at <= 50 °C operational
    inrush power in VA
    16 VA at 20 °C
    hold-in power consumption in VA
    4.2 VA at 20 °C
    heat dissipation
    1.4 W at 50/60 Hz
    Environment
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50015
    ambient air temperature for operation
    -20...50 °C
    ambient air temperature for storage
    -50...70 °C
    operating altitude
    2000 m without derating in temperature
    height
    56 mm
    width
    27 mm
    depth
    55.5 mm
    product weight
    0.132 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    Mini-contactors TeSys SK for motor in category AC-1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1/LP1SK - CA2/CA3SK Mini contactors and auxiliary contactors (Version 03)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.