Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LC1K12106BLS207 Image

Range: TeSys K

Contactors

LC1K12106BLS207

Schneider Electric LC1K12106BLS207 Image
Range: TeSys K

Contactors

LC1K12106BLS207

TeSys K contactor - 3P - AC-3 <= 440 V 12 A - 1 NO aux. - 24 V DC low

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Resistive load
    Motor control
    Complementary
    utilisation category
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    690 V AC 50/60 Hz for power circuit
    <= 690 V AC 50/60 Hz for signalling circuit
    [Ie] rated operational current
    12 A at <= 440 V AC AC-3 for power circuit
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    24 V DC
    motor power kW
    3 kW at 220...230 V AC 50/60 Hz
    4 kW at 480 V AC 50/60 Hz
    4 kW at 500...600 V AC 50/60 Hz
    5.5 kW at 380...415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    4 kW at 660/690 V AC 50/60 Hz
    auxiliary contact composition
    1 NO
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A at <= 50 °C for power circuit
    10 A at <= 50 °C for signalling circuit
    Irms rated making capacity
    110 A AC for signalling circuit conforming to IEC 60947
    144 A AC for power circuit conforming to NF C 63-110
    144 A AC for power circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    80 A <= 50 °C 1 s signalling circuit
    25 A <= 50 °C >= 15 min power circuit
    90 A 500 ms signalling circuit
    110 A 100 ms signalling circuit
    115 A <= 50 °C 1 s power circuit
    105 A <= 50 °C 5 s power circuit
    100 A <= 50 °C 10 s power circuit
    75 A <= 50 °C 30 s power circuit
    55 A <= 50 °C 1 min power circuit
    50 A <= 50 °C 3 min power circuit
    associated fuse rating
    25 A gG at <= 440 V for power circuit
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    average impedance
    3 mOhm at 50 Hz - Ith 20 A for power circuit
    [Ui] rated insulation voltage
    690 V for signalling circuit conforming to IEC 60947-4-1
    690 V for signalling circuit conforming to IEC 60947-5-1
    690 V for power circuit conforming to BS 5424
    690 V for power circuit conforming to IEC 60947-4-1
    690 V for power circuit conforming to NF C 20-040
    750 V for power circuit conforming to VDE 0110 group C
    insulation resistance
    > 10 MOhm for signalling circuit
    inrush power in W
    1.8 W at 20 °C
    hold-in power consumption in W
    1.8 W at 20 °C
    heat dissipation
    1.8 W
    control circuit voltage limits
    >= 0.10 Uc at <= 50 °C drop-out
    0.7...1.3 Uc at <= 50 °C operational
    connections - terminals
    Power circuit : lugs-ring terminals - external diameter: 7 mm
    operating rate
    3600 cyc/h
    coil technology
    With integral suppression device
    auxiliary contacts type
    Type instantaneous (1 NO)
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    mounting support
    Plate
    Rail
    tightening torque
    Power circuit : 1.3 N.m - on lugs-ring terminals - with screwdriver Philips No 2 3.2 mm
    Power circuit : 1.3 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm 3.2 mm
    operating time
    10...20 ms coil de-energisation and NO opening
    30...40 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    non overlap distance
    0.5 mm
    mechanical durability
    30 Mcycles
    electrical durability
    0.3 Mcycles 20 A AC-1 at Ue <= 440 V
    1.3 Mcycles 12 A AC-3 at Ue <= 440 V
    mechanical robustness
    Shocks contactor closed, on X axis 10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis 6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis 10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened 2 Gn, 5...300 Hz IEC 60068-2-6
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    product weight
    0.235 kg
    Environment
    standards
    EN 45545 R22 HL3
    EN/IEC 60947-4-1
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    IEC 60077-1
    IEC 60077-2
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    EN/IEC 60947-5-1
    product certifications
    IEC
    EAC
    UL
    CSA
    CCC
    IP degree of protection
    IP20 conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -50...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    2000 m without derating in temperature
    flame retardance
    V0 conforming to UL 94
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 747.3 KB
    Date 7/23/18
    Size 3.3 MB
    Date 7/14/18
    Size 3.7 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/23/18
    Size 623.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 12/5/17
    Size 717.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.