Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric LC1F6302Q7 Image
Discontinued

Schneider Electric LC1F6302Q7 Image
Discontinued

TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 1000 A - coil 380 V AC

Show more characteristics >
LC1F6302Q7  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    2P
    power pole contact composition
    2 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1000 A (<= 40 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    380 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1000 A at <= 40 °C
    1250 A
    rated breaking capacity
    5040 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    5050 A <= 40 °C 10 s
    4400 A <= 40 °C 30 s
    3400 A <= 40 °C 1 min
    2200 A <= 40 °C 3 min
    1600 A <= 40 °C 10 min
    associated fuse rating
    630 A aM at <= 440 V
    1000 A gG at <= 440 V
    average impedance
    0.12 mOhm at 50 Hz - Ith 1000 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    120 W AC-1
    mounting support
    Plate
    standards
    EN 60947-4-1
    EN 60947-1
    JIS C8201-4-1
    IEC 60947-4-1
    IEC 60947-1
    product certifications
    ABS
    DNV
    RMRoS
    CCC
    CB
    RINA
    LROS (Lloyds register of shipping)
    BV
    UL
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : bolted connection
    Power circuit : bar 2 x (60 x 5 mm)
    tightening torque
    Control circuit : 1.2 N.m
    Power circuit : 58 N.m
    control circuit voltage limits
    0.85...1.1 Uc at 55 °C operational 40...400 Hz
    0.25...0.5 Uc at 55 °C drop-out 40...400 Hz
    inrush power in VA
    1650 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    hold-in power consumption in VA
    22 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    heat dissipation
    20 W
    operating time
    100...200 ms opening
    40...80 ms closing
    mechanical durability
    5 Mcycles
    operating rate
    1200 cyc/h at <= 55 °C
    Environment
    IP degree of protection
    IP20 front face with shrouds (ordered separately) conforming to IEC 60529
    IP20 front face with shrouds (ordered separately) conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C
    operating altitude
    3000 m without derating
    height
    255 mm
    width
    309 mm
    depth
    304 mm
    product weight
    15.5 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.0)
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    CAD
    Date
    Size
    Add to My Documents
    TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 1000 A (Version 1.1)
    CAD file (on TraceParts) for LC1F6302Q7: TeSys F contactor - 2P (2 NO) - AC-1 - <= 440 V 1000 A - coil 380 V AC (Version 2.0)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys F 1000 leaflet (Version 1.0)
    Date 2/27/19
    Size 6.1 MB
    Date 2/27/19
    Size 819.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys F - LC1F630-780, Czech Republic (Version 1.0)
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1 F115...F1250 Contactors (Version 05)
    Instruction sheet - LC1 F115...F1250 Contactors and reversing contactors (Version 20)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys F - LC.F115-800 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Date 9/21/17
    Size 200.1 KB
    End-of-Life Instructions TeSys LC1F-330 to LC1F-1250 (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Date 9/21/17
    Size 202.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.