Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Electric LC1F5004FWS225 Image

LC1F5004FWS225

Green premium brand logo
Schneider Electric LC1F5004FWS225 Image
LC1F5004FWS225
Green premium brand logo

CONTACTEUR TESYS LC1F 4 P 700A 110VDC LARGES PLAGES

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    control circuit type
    DC
    coil type
    Standard
    poles description
    4P
    pole contact composition
    4 NO
    [Ie] rated operational current
    700 A (at <40 °C) AC AC-1 for power circuit
    [Uc] control circuit voltage
    110 V DC
    connections - terminals
    Control circuit: connector 1 x 1…4 mm²flexible with cable end
    Control circuit: connector 1 x 1…4 mm²solid without cable end
    Control circuit: connector 2 x 1…2.5 mm²flexible without cable end
    Control circuit: connector 2 x 1…4 mm²flexible with cable end
    Control circuit: connector 2 x 1…4 mm²solid without cable end
    Power circuit: bars 2 x without cable end
    Power circuit: ring lugs 2 x 240 mm²
    Complementary
    coil suppressor
    Built-in bidirectional peak limiting diode suppressor
    auxiliary contacts type
    type integrated in coil 1 NO
    auxiliary contact composition
    1 NO
    control circuit voltage limits
    Operational: 0.85...1.1 Uc (at <55 °C)
    Drop-out: 0.2...0.35 Uc (at <55 °C)
    [Ui] rated insulation voltage
    Power circuit: 1000 V conforming to IEC 60947-1
    Power circuit: 1500 V conforming to VDE 0110 group C
    [Uimp] rated impulse withstand voltage
    8 kV coil not connected to the power circuit
    mounting support
    Rail
    Plate
    tightening torque
    Control circuit: 1.2 N.m - on connector - cable 1…2.5 mm²
    Control circuit: 1.2 N.m - on connector - cable 1…4 mm²
    Power circuit: 35 N.m - on bars
    Power circuit: 35 N.m - on ring lugs - cable 240 mm²
    [Ue] rated operational voltage
    Power circuit: <= 1000 V AC 16 Hz 2/3...200 Hz
    [Ith] conventional free air thermal current
    500 A (at 40 °C) for power circuit
    Irms rated making capacity
    5000 A at <= 1000 V AC for power circuit conforming to IEC 60497-4-1
    rated breaking capacity
    4000 A at <= 1000 V for power circuit conforming to IEC 60497-4-1
    associated fuse rating
    500 A aM at <= 440 V for power circuit
    800 A gG at <= 440 V for power circuit
    average impedance
    0.18 mOhm - Ith 700 A 50 Hz for power circuit
    power dissipation per pole
    88 W AC-1
    inrush power in W
    1100 W (at 20 °C)
    hold-in power consumption in W
    6 W at 20 °C
    operating time
    45...60 ms on opening
    50...60 ms on closing
    mechanical durability
    10000000 cycles
    maximum operating rate
    2400 cyc/h 55 °C
    height
    288 mm
    width
    238 mm
    depth
    232 mm
    net weight
    12.95 kg
    Environment
    standards
    IEC 60947-4-1
    EN 60947-1
    JIS C8201-4-1
    IEC 60947-1
    EN 60947-4-1
    product certifications
    LROS (Lloyds register of shipping)
    DNV
    RMRoS
    CB
    CCC
    ABS
    CSA
    RINA
    IP degree of protection
    IP20 conforming to IEC 60529 (front face with cover)
    IP20 conforming to VDE 0106 (front face with cover)
    protective treatment
    TH
    ambient air temperature for operation
    -60…80 °C
    ambient air temperature for storage
    -5…55 °C
    permissible ambient air temperature around the device
    -40…70 °C at Uc
    operating altitude
    3000 m without
    fire resistance
    850 °C conforming to IEC 60695-2-1
    shock resistance
    15 gn contactor closed
    9 gn contactor opened
    vibration resistance
    2 gn 5…300 Hz contactor opened
    4 gn 5…300 Hz contactor closed
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - LC1 F115...F1250 Contactors and reversing contactors (Version 20)
    LC1 F115...F1250 Contactors (Version 05)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys LC1F-330 to LC1F-1250 (Version 2.0)
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Date 7/1/15
    Size 200.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Date 7/1/15
    Size 202.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /