Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric LC1F400W7 Image
Discontinued

Schneider Electric LC1F400W7 Image
Discontinued

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 265...277 V AC

Show more characteristics >
LC1F400W7  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    500 A (<= 40 °C) at <= 440 V AC AC-1
    400 A (<= 55 °C) at <= 440 V AC AC-3
    motor power kW
    110 kW at 220...230 V AC 50/60 Hz
    185 kW at 1000 V AC 50/60 Hz
    200 kW at 380...400 V AC 50/60 Hz
    220 kW at 415 V AC 50/60 Hz
    250 kW at 440 V AC 50/60 Hz
    257 kW at 500 V AC 50/60 Hz
    280 kW at 660...690 V AC 50/60 Hz
    [Uc] control circuit voltage
    265...277 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    500 A at <= 40 °C
    rated breaking capacity
    3200 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    3600 A <= 40 °C 10 s
    2400 A <= 40 °C 30 s
    1700 A <= 40 °C 1 min
    1200 A <= 40 °C 3 min
    1000 A <= 40 °C 10 min
    associated fuse rating
    400 A aM at <= 440 V
    500 A gG at <= 440 V
    average impedance
    0.26 mOhm at 50 Hz - Ith 500 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    42 W AC-3
    65 W AC-1
    mounting support
    Plate
    standards
    EN 60947-1
    JIS C8201-4-1
    EN 60947-4-1
    IEC 60947-1
    IEC 60947-4-1
    product certifications
    BV
    DNV
    RMRoS
    LROS (Lloyds register of shipping)
    UL
    CB
    CCC
    RINA
    ABS
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : lugs-ring terminals 2 cable(s) 150 mm²
    Power circuit : bar 2 x (30 x 5 mm)
    tightening torque
    Power circuit : 35 N.m
    Control circuit : 1.2 N.m
    control circuit voltage limits
    0.85...1.1 Uc at 55 °C operational 40...400 Hz
    0.3...0.5 Uc at 55 °C drop-out 40...400 Hz
    inrush power in VA
    1075 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    inrush power in W
    750 W at 20 °C
    hold-in power consumption in VA
    15 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    hold-in power consumption in W
    5 W at 20 °C
    heat dissipation
    14 W
    operating time
    100...170 ms opening
    40...65 ms closing
    mechanical durability
    10 Mcycles
    operating rate
    2400 cyc/h at <= 55 °C
    Environment
    IP degree of protection
    IP20 front face with shrouds (ordered separately) conforming to IEC 60529
    IP20 front face with shrouds (ordered separately) conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C
    operating altitude
    3000 m without derating
    height
    206 mm
    width
    213 mm
    depth
    219 mm
    product weight
    9.1 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    TeSys contactors For motor control in utilisation category AC-8 (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys F 1000 leaflet (Version 1.0)
    Date 2/27/19
    Size 6.1 MB
    Date 2/27/19
    Size 819.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys F - LC.F265-400, Czech Republic (Version 1.0)
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1 F115...F1250 Contactors (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys F - LC.F115-800 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys LC1F-330 to LC1F-1250 (Version 2.0)
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Date 9/21/17
    Size 200.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Date 9/21/17
    Size 202.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.