Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Electric LC1F2600M7 Image

LC1F2600M7

Schneider Electric LC1F2600M7 Image
LC1F2600M7

TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 220 V AC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    [Ie] rated operational current
    2600 A (<= 60 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    220 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    2600 A at <= 60 °C
    rated breaking capacity
    3900 kA conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    12000 A <= 40 °C 10 s
    9000 A <= 40 °C 30 s
    7000 A <= 40 °C 1 min
    6000 A <= 40 °C 3 min
    4000 A <= 40 °C 10 min
    associated fuse rating
    2500 A gG at <= 440 V
    average impedance
    0.1 mOhm at 50 Hz - Ith 2600 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    power dissipation per pole
    250 W AC-1
    mounting support
    Plate
    standards
    IEC 60947-4-1
    EN 60947-4-1
    EN 60947-1
    IEC 60947-1
    JIS C8201-4-1
    product certifications
    CSA
    CCC
    CETLus
    CB
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : bar 3 x (100 x 10 mm)
    tightening torque
    Control circuit : 1.2 N.m
    Power circuit : 58 N.m
    control circuit voltage limits
    0.85...1.1 Uc at 55 °C operational 40...400 Hz
    0.3...0.5 Uc at 55 °C drop-out 40...400 Hz
    inrush power in VA
    2500 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    hold-in power consumption in VA
    45 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    heat dissipation
    40 W
    operating time
    100...200 ms opening
    40...80 ms closing
    operating rate
    1200 cyc/h at <= 55 °C
    Environment
    IP degree of protection
    IP20 front face with shrouds (ordered separately) conforming to IEC 60529
    IP20 front face with shrouds (ordered separately) conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...60 °C
    operating altitude
    3000 m without derating
    height
    382 mm
    width
    519 mm
    depth
    251 mm
    product weight
    36 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1533  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    CAD
    Date
    Size
    Add to My Documents
    Contactor TeSys F 2600A 3P with coils (Version 1.0)
    CAD file (on TraceParts) for LC1F2600M7: TeSys F Contactor - 3P (3 NO) - AC1 - <= 1000 V AC 2600 A - coil 220 V AC (Version 2.0)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    CCC Certificate Tesys F LC1F2600 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1 F2600 Contactors (Version 05)
    Date 3/5/19
    Size 14.6 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys F LC1F1400 to 2600 - EoLi (Version 1.0)
    Date 11/12/15
    Size 208.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys F LC1F1400 to 2600 - PEP (Version 1.1)
    Date 11/12/15
    Size 198.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /