Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Electric LC1F1504X6 Image
Discontinued

LC1F1504X6

Green premium brand logo
Schneider Electric LC1F1504X6 Image
Discontinued
LC1F1504X6
Green premium brand logo

TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 250 A - coil 600 V AC

Show more characteristics
LC1F1504X6  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    250 A (at <40 °C) at <= 440 V AC-1
    [Uc] control circuit voltage
    600 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    250 A (at 40 °C)
    rated breaking capacity
    1200 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1200 A 40 °C - 10 s
    700 A 40 °C - 30 s
    600 A 40 °C - 1 min
    450 A 40 °C - 3 min
    350 A 40 °C - 10 min
    associated fuse rating
    160 A aM at <= 440 V
    250 A gG at <= 440 V
    average impedance
    0.35 mOhm - Ith 250 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    22 W AC-1
    mounting support
    Plate
    standards
    EN 60947-4-1
    EN 60947-1
    JIS C8201-4-1
    IEC 60947-4-1
    IEC 60947-1
    product certifications
    RINA
    RMRoS
    CCC
    ABS
    LROS (Lloyds register of shipping)
    CB
    BV
    UL
    DNV
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 25 x 3 mm
    Power circuit: lugs-ring terminals 1 cable(s) 120 mm²
    Power circuit: connector 1 cable(s) 120 mm²
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 18 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 50/60 Hz (at 55 °C)
    Drop-out: 0.35...0.55 Uc 50/60 Hz (at 55 °C)
    inrush power in VA
    660 VA 60 Hz cos phi 0.3 (at 20 °C)
    hold-in power consumption in VA
    55 VA 60 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    12…16 W
    operating time
    23...35 ms closing
    5...15 ms opening
    mechanical durability
    10 Mcycles
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds conforming to IEC 60529
    IP2x front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    operating altitude
    3000 m without
    height
    170 mm
    width
    200.5 mm
    depth
    171 mm
    net weight
    3.83 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    TeSys F 1504 contactor (Version 1.0)
    Date 2/9/17
    Size 345.4 KB
    Date 2/9/17
    Size 861.3 KB
    NSX100/160/250 4P; Compact circuit breaker (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    CCC TeSys F - LC.F115-150, Czech Republic (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1 F115...F1250 Contactors (Version 05)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys LC1F185-225 - EoLi (Version 2.0)
    Date 12/1/15
    Size 181.1 KB
    End-of-Life Instructions TeSys LC1F185 to LC1F225 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Marine certificate
    Date
    Size
    Add to My Documents
    RINA Marine Certificate TeSys F - LC.F115-780 contactors (Version 1.0)
    DNV-GL Marine Certificate TeSys F - LC.F115-780 contactor (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Date 9/8/15
    Size 197.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /