Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1400 A - coil 110 V DC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1400 A (<= 40 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    110 V DC
    coil type
    Standard
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1400 A at <= 40 °C
    rated breaking capacity
    2100 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    8000 A <= 40 °C 10 s
    6000 A <= 40 °C 30 s
    4500 A <= 40 °C 1 min
    4000 A <= 40 °C 3 min
    2600 A <= 40 °C 10 min
    associated fuse rating
    1600 A gG at <= 440 V
    average impedance
    0.1 mOhm at 50 Hz - Ith 1700 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    150 W AC-1
    mounting support
    Plate
    standards
    IEC 60947-4-1
    JIS C8201-4-1
    EN 60947-1
    IEC 60947-1
    EN 60947-4-1
    product certifications
    CCC
    CB
    CETLus
    CSA
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : bolted connection
    Power circuit : bar 2 x (100 x 5 mm)
    tightening torque
    Control circuit : 1.2 N.m
    Power circuit : 58 N.m
    control circuit voltage limits
    0.3...0.5 Uc at 55 °C drop-out
    0.85...1.1 Uc at 55 °C operational
    inrush power in W
    2100 W at 20 °C
    hold-in power consumption in W
    10 W at 20 °C
    heat dissipation
    10 W
    operating time
    45...60 ms opening
    50...60 ms closing
    operating rate
    600 cyc/h at <= 55 °C
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...60 °C
    operating altitude
    3000 m without derating
    height
    332 mm
    width
    438 mm
    depth
    238.6 mm
    product weight
    29 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.0)
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys F - LC1F1400-1700-2100 (Version 1.0)
    CB TeSys F - LC1F1400-1700-2100, Czech Republic (Version 1.0)
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - LC1 F1400...F2100 Contactors (Version 10)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys F - LC1F1250-2600 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys F LC1F1400 to 2600 - EoLi (Version 1.0)
    Date 9/21/17
    Size 208.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.