Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric LC1F1400F7 Image
Discontinued

Schneider Electric LC1F1400F7 Image
Discontinued

TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1400 A - coil 110 V AC

Show more characteristics >
LC1F1400F7  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    1400 A (<= 40 °C) at <= 440 V AC AC-1
    [Uc] control circuit voltage
    110 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1400 A at <= 40 °C
    rated breaking capacity
    2100 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    8000 A <= 40 °C 10 s
    6000 A <= 40 °C 30 s
    4500 A <= 40 °C 1 min
    4000 A <= 40 °C 3 min
    2600 A <= 40 °C 10 min
    associated fuse rating
    1600 A gG at <= 440 V
    average impedance
    0.1 mOhm at 50 Hz - Ith 1700 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    150 W AC-1
    mounting support
    Plate
    standards
    IEC 60947-1
    EN 60947-1
    EN 60947-4-1
    JIS C8201-4-1
    IEC 60947-4-1
    product certifications
    CETLus
    CSA
    CB
    CCC
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : bolted connection
    Power circuit : bar 2 x (100 x 5 mm)
    tightening torque
    Control circuit : 1.2 N.m
    Power circuit : 58 N.m
    control circuit voltage limits
    0.85...1.1 Uc at 55 °C operational 40...400 Hz
    0.3...0.5 Uc at 55 °C drop-out 40...400 Hz
    inrush power in VA
    2200 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    hold-in power consumption in VA
    36 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    heat dissipation
    36 W
    operating time
    40...75 ms closing
    100...170 ms opening
    operating rate
    600 cyc/h at <= 55 °C
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...60 °C
    operating altitude
    3000 m without derating
    height
    332 mm
    width
    438 mm
    depth
    238.6 mm
    product weight
    29 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.0)
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB TeSys F - LC1F1400-1700-2100, Czech Republic (Version 1.0)
    CCC TeSys F - LC1F1400-1700-2100 (Version 1.0)
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - LC1 F1400...F2100 Contactors (Version 10)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys F - LC1F1250-2600 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.