Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys F
Schneider Electric LC1F1250UD Image
Discontinued

LC1F1250UD

Schneider Electric LC1F1250UD Image
Discontinued
LC1F1250UD

TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 250 V DC

Show more characteristics >
LC1F1250UD  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 460 V DC
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    1260 A (<= 40 °C) at <= 440 V AC-1
    [Uc] control circuit voltage
    250 V DC
    coil type
    Standard
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1260 A at <= 40 °C
    rated breaking capacity
    1890 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    3000 A <= 40 °C 3 min
    8000 A <= 40 °C 10 s
    5200 A <= 40 °C 30 s
    4000 A <= 40 °C 1 min
    2000 A <= 40 °C 10 min
    associated fuse rating
    1000 A gG at <= 440 V
    average impedance
    0.12 mOhm at 50 Hz - Ith 1260 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    120 W AC-1
    mounting support
    Plate
    standards
    IEC 60947-1
    EN 60947-4-1
    IEC 60947-4-1
    JIS C8201-4-1
    EN 60947-1
    product certifications
    CB
    CETLus
    CCC
    CSA
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : bar 2 x (100 x 5 mm)
    tightening torque
    Control circuit : 1.2 N.m
    Power circuit : 58 N.m
    control circuit voltage limits
    0.2...0.35 Uc at 55 °C drop-out
    0.85...1.1 Uc at 55 °C operational
    inrush power in W
    1600 W at 20 °C
    hold-in power consumption in W
    9 W at 20 °C
    heat dissipation
    9 W
    operating time
    40...50 ms opening
    60...70 ms closing
    operating rate
    1200 cyc/h at <= 55 °C
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...60 °C
    operating altitude
    3000 m without derating
    height
    338 mm
    width
    309 mm
    depth
    255 mm
    product weight
    19 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    CCC TeSys F - LC1F1250, Czech Republic (Version 1.0)
    CB TeSys F - LC1F1250, Czech Republic (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - LC1 F115...F1250 Contactors and reversing contactors (Version 20)
    LC1 F115...F1250 Contactors (Version 05)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /