Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 120 V AC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 460 V DC
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    1260 A (<= 40 °C) at <= 440 V AC-1
    [Uc] control circuit voltage
    120 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1260 A at <= 40 °C
    rated breaking capacity
    1890 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    3000 A <= 40 °C 3 min
    8000 A <= 40 °C 10 s
    5200 A <= 40 °C 30 s
    4000 A <= 40 °C 1 min
    2000 A <= 40 °C 10 min
    associated fuse rating
    1000 A gG at <= 440 V
    average impedance
    0.12 mOhm at 50 Hz - Ith 1260 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    120 W AC-1
    mounting support
    Plate
    standards
    JIS C8201-4-1
    EN 60947-4-1
    EN 60947-1
    IEC 60947-1
    IEC 60947-4-1
    product certifications
    CB
    CETLus
    CSA
    CCC
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : bar 2 x (100 x 5 mm)
    tightening torque
    Control circuit : 1.2 N.m
    Power circuit : 58 N.m
    control circuit voltage limits
    0.85...1.1 Uc at 55 °C operational 40...400 Hz
    0.25...0.5 Uc at 55 °C drop-out 40...400 Hz
    inrush power in VA
    1650 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    hold-in power consumption in VA
    22 VA at 20 °C (cos ϕ 0.9) 40...400 Hz
    heat dissipation
    20 W
    operating time
    100...200 ms opening
    40...80 ms closing
    operating rate
    1200 cyc/h at <= 55 °C
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...60 °C
    operating altitude
    3000 m without derating
    height
    338 mm
    width
    309 mm
    depth
    255 mm
    product weight
    19 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1801  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue TeSys 2019 - Chapitre B9 - Contacteurs de forte puissance (Version 4.0)
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Brochure
    Date
    Size
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    CB TeSys F - LC1F1250, Czech Republic (Version 1.0)
    CCC TeSys F - LC1F1250, Czech Republic (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1 F115...F1250 Contactors (Version 05)
    Instruction sheet - LC1 F115...F1250 Contactors and reversing contactors (Version 20)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.