Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LC1F115G5 Image

Range: TeSys F

Contactors

LC1F115G5

Schneider Electric LC1F115G5 Image
Range: TeSys F

Contactors

LC1F115G5

TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 115 A - coil 127...132 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    200 A (<= 40 °C) at <= 440 V AC-1
    115 A (<= 55 °C) at <= 440 V AC-3
    motor power kW
    55 kW at 380...400 V AC 50/60 Hz AC-3
    59 kW at 415 V AC 50/60 Hz AC-3
    59 kW at 440 V AC 50/60 Hz AC-3
    75 kW at 500 V AC 50/60 Hz AC-3
    80 kW at 660...690 V AC 50/60 Hz AC-3
    30 kW at 220...230 V AC 50/60 Hz AC-3
    18.5 kW at 400 V AC 50/60 Hz AC-4
    [Uc] control circuit voltage
    127...132 V AC 50 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A at <= 40 °C
    rated breaking capacity
    920 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1100 A <= 40 °C 10 s
    640 A <= 40 °C 30 s
    520 A <= 40 °C 1 min
    400 A <= 40 °C 3 min
    320 A <= 40 °C 10 min
    associated fuse rating
    125 A aM at <= 440 V
    200 A gG at <= 440 V
    average impedance
    0.37 mOhm at 50 Hz - Ith 200 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    15 W AC-1
    5 W AC-3
    mounting support
    Plate
    standards
    EN 60947-1
    EN 60947-4-1
    IEC 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    product certifications
    ABS
    BV
    CCC
    DNV
    LROS (Lloyds register of shipping)
    RINA
    RMRoS
    UL
    CB
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 95 mm²
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : lugs-ring terminals 1 cable(s) 95 mm²
    Power circuit : bolted connection
    Power circuit : bar 2 x (20 x 3 mm)
    tightening torque
    Control circuit : 1.2 N.m
    Power circuit : 10 N.m
    control circuit voltage limits
    0.35...0.55 Uc at 55 °C drop-out 50/60 Hz
    0.85...1.1 Uc at 55 °C operational 50/60 Hz
    inrush power in VA
    550 VA at 20 °C (cos ϕ 0.3) 50 Hz
    hold-in power consumption in VA
    45 VA at 20 °C (cos ϕ 0.3) 50 Hz
    heat dissipation
    12...16 W
    operating time
    23...35 ms closing
    5...15 ms opening
    mechanical durability
    10 Mcycles
    operating rate
    2400 cyc/h at <= 55 °C
    Environment
    IP degree of protection
    IP2x front face with shrouds (ordered separately) conforming to IEC 60529
    IP2x front face with shrouds (ordered separately) conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C
    operating altitude
    3000 m without derating
    mechanical robustness
    Vibrations resistance contactor open 2 Gn, 5...300 Hz
    Vibrations resistance contactor closed 6 Gn, 5...300 Hz
    Shocks resistance contactor open 9 Gn for 11 ms
    Shocks resistance contactor closed 15 Gn for 11 ms
    height
    162 mm
    width
    163.3 mm
    depth
    171 mm
    product weight
    3.43 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    TeSys contactors For motor control in utilisation category AC-3
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 2.1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 6/21/18
    Size 6.8 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/10/17
    Size 83.5 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 181.1 KB
    Date 9/21/17
    Size 302.6 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.