Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys F contactor - 4P (4 NO) - AC-1 - <= 440 V 200 A - coil 600 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    200 A (<= 40 °C) at <= 440 V AC-1
    [Uc] control circuit voltage
    600 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A at <= 40 °C
    rated breaking capacity
    920 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1100 A <= 40 °C 10 s
    640 A <= 40 °C 30 s
    520 A <= 40 °C 1 min
    400 A <= 40 °C 3 min
    320 A <= 40 °C 10 min
    associated fuse rating
    125 A aM at <= 440 V
    200 A gG at <= 440 V
    average impedance
    0.37 mOhm at 50 Hz - Ith 200 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    15 W AC-1
    mounting support
    Plate
    standards
    EN 60947-1
    JIS C8201-4-1
    IEC 60947-1
    IEC 60947-4-1
    EN 60947-4-1
    product certifications
    DNV
    CB
    ABS
    UL
    CCC
    LROS (Lloyds register of shipping)
    RINA
    BV
    RMRoS
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 95 mm²
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : lugs-ring terminals 1 cable(s) 95 mm²
    Power circuit : bolted connection
    Power circuit : bar 2 x (20 x 3 mm)
    tightening torque
    Control circuit : 1.2 N.m
    Power circuit : 10 N.m
    control circuit voltage limits
    0.35...0.55 Uc at 55 °C drop-out 50/60 Hz
    0.85...1.1 Uc at 55 °C operational 50/60 Hz
    inrush power in VA
    660 VA at 20 °C (cos ϕ 0.3) 60 Hz
    hold-in power consumption in VA
    55 VA at 20 °C (cos ϕ 0.3) 60 Hz
    heat dissipation
    12...16 W
    operating time
    23...35 ms closing
    5...15 ms opening
    mechanical durability
    10 Mcycles
    operating rate
    2400 cyc/h at <= 55 °C
    Environment
    IP degree of protection
    IP2x front face with shrouds (ordered separately) conforming to IEC 60529
    IP2x front face with shrouds (ordered separately) conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C
    operating altitude
    3000 m without derating
    height
    162 mm
    width
    200.5 mm
    depth
    171 mm
    product weight
    3.83 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    TeSys F 1154 contactor (Version 1.0)
    Date 2/9/17
    Size 344.5 KB
    Date 2/9/17
    Size 852.5 KB
    NSX100/160/250 4P; Compact circuit breaker (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys F - LC.F115-150, Czech Republic (Version 1.0)
    CB Certificate - LC1F630-780 - Czech republic - according to IEC 60947-4-1 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1 F115...F1250 Contactors (Version 05)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys F - LC.F115-800 (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    End-of-Life Instructions TeSys LC1F185 to LC1F225 (Version 1.0)
    TeSys LC1F185-225 - EoLi (Version 2.0)
    Date 12/1/15
    Size 181.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Marine certificate
    Date
    Size
    Add to My Documents
    RINA Marine Certificate TeSys F - LC.F115-780 contactors (Version 1.0)
    DNV-GL Marine Certificate TeSys F - LC.F115-780 contactor (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.