Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Electric LC1DLKG7 Image

LC1DLKG7

Schneider Electric LC1DLKG7 Image
LC1DLKG7

TeSys LC1D.K capacitor duty contactor - 3P - 20 kVAR - 415 V - 120 V AC coil

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DLK
    contactor application
    Power factor correction
    utilisation category
    AC-6B
    poles description
    3P
    power pole contact composition
    3 NO
    device location in system
    Inside delta interruption
    Line interruption
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 50/60 Hz
    reactive power rating
    11 kvar at 230 V AC 50/60 Hz 60 °C
    20 kvar at 400…415 V AC 50/60 Hz 60 °C
    21 kvar at 440 V AC 50/60 Hz 60 °C
    33 kvar at 660…690 V AC 50/60 Hz 60 °C
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    120 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC for signalling circuit
    3 NO early make for power circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    DIN rail
    Plate
    standards
    CSA C22.2 No 60947-4-1
    IEC 60947-4-1
    UL 60947-4-1
    product certifications
    UL
    IEC
    KC
    CSA
    CCC
    EAC
    connections - terminals
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 1 2.5…16 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 2 2.5…6 mm² - cable stiffness: solid without cable end
    Power circuit: screw clamp terminals 1 1.5…10 mm² - cable stiffness: flexible without cable end
    Power circuit: screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible without cable end
    Power circuit: screw clamp terminals 1 1…10 mm² - cable stiffness: flexible with cable end
    Power circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with or without cable end
    tightening torque
    Control circuit: 1.7 N.m - on screw clamp terminals
    Power circuit: 2.5 N.m - on screw clamp terminals
    maximum operating rate
    240 cyc/h
    Complementary
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    height
    125 mm
    width
    45 mm
    depth
    127 mm
    net weight
    0.6 kg
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    Contactor 30/40 kVAR; TeSys D - China (Version 1.0)
    Contactor 20/25 kVAR; TeSys D (Version 1.0)
    Date 5/10/12
    Size 440.4 KB
    Date 5/10/12
    Size 1.5 MB
    Contactor 20/25 kVAR; TeSys D (Version 1.0)
    Date 5/10/12
    Size 180.3 KB
    Date 5/10/12
    Size 1.9 MB
    Contactor 20/25 kVAR; TeSys D (Version 1.0)
    Date 5/10/12
    Size 84.6 KB
    Date 5/10/12
    Size 6.9 MB
    Date 5/10/12
    Size 233 KB
    Date 5/10/12
    Size 1.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    CCC TeSys D - LC1DLK-MK, Indonesia (Version 1.0)
    CCC TeSys D - LC1DLK-MK, France (Version 1.0)
    CB TeSys D - LC1DBK, LC1DCK, LC1DLK, LC1DMK Indonesia (Version 1.0)
    CB TeSys D - LC1DBK, LC1DCK, LC1DLK, LC1DMK France (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1D.K Contactors for switching capacitor banks (Version 05)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /