Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Electric LC1DGK11B7 Image

LC1DGK11B7

Schneider Electric LC1DGK11B7 Image
LC1DGK11B7

TeSys LC1D.K capacitor duty contactor - 3P - 16.7 kVAR - 415 V - 24 V AC coil

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

LC1DGK11B7 is replaced by:
Product
Qty
LC1DGKB7
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of Life
  • Substitution date: 06 December 2016
1
  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DGK
    contactor application
    Power factor correction
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz for power circuit
    reactive power rating
    16.7 kvar at 400...440 V AC 50/60 Hz <= 55 °C
    24 kvar at 660...690 V AC 50/60 Hz <= 55 °C
    8.5 kvar at 220...240 V AC 50/60 Hz <= 55 °C
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    mounting support
    Rail
    Plate
    standards
    VDE 0560
    IEC 60070
    NF C 54-100
    IEC 60831
    product certifications
    CSA
    UL
    connections - terminals
    Power circuit : connector 1 cable(s) 2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 4 mm² - cable stiffness: solid - with cable end
    Power circuit : connector 2 cable(s) 1.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 2 cable(s) 4 mm² - cable stiffness: solid - with cable end
    tightening torque
    Power circuit : 1.7 N.m - on connector
    Complementary
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating
    height
    130 mm
    width
    45 mm
    depth
    122 mm
    product weight
    0.45 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0950  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys contactors for switching 3-phase capacitor banks - PEP (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /