Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LC1D65ABBE Image

Range: TeSys D

Contactors

LC1D65ABBE

Schneider Electric LC1D65ABBE Image
Range: TeSys D

Contactors

LC1D65ABBE

TeSys D contactor - 3P - <= 440 V - 65 A AC-3 - 24 V DC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys D Green
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    690 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    80 A (<= 60 °C) at <= 440 V AC-1 for power circuit
    65 A (<= 60 °C) at <= 440 V AC-3 for power circuit
    motor power kW
    30 kW at 380...400 V AC 50/60 Hz
    37 kW at 500 V AC 50/60 Hz
    37 kW at 660...690 V AC 50/60 Hz
    18.5 kW at 220...230 V AC 50/60 Hz
    [Uc] control circuit voltage
    24 V DC
    coil type
    DC low consumption
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    80 A at <= 60 °C for power circuit
    10 A at <= 60 °C for signalling circuit
    Irms rated making capacity
    1000 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1000 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    520 A <= 40 °C 10 s power circuit
    900 A <= 40 °C 1 s power circuit
    110 A <= 40 °C 10 min power circuit
    260 A <= 40 °C 1 min power circuit
    associated fuse rating
    125 A gG at <= 690 V coordination type 1 for power circuit
    125 A gG at <= 690 V coordination type 2 for power circuit
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    1.5 mOhm at 50 Hz - Ith 80 A for power circuit
    [Ui] rated insulation voltage
    690 V for power circuit conforming to IEC 60947-4-1
    690 V for signalling circuit conforming to IEC 60947-1
    electrical durability
    700000 cycles 80 A AC-1 at Ue <= 440 V (date code >= 17221)
    1.4 Mcycles 65 A AC-3 at Ue <= 440 V (date code >= 17221)
    37000 cycles AC-4 at Ue <= 440 V (date code >= 17221)
    power dissipation per pole
    6.3 W AC-3
    9.6 W AC-1
    safety cover
    With
    mounting support
    Plate
    Rail
    standards
    EN/IEC 60947-4-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    EN/IEC 60947-5-1
    product certifications
    UL
    CSA
    CCC
    EAC
    KC
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : EverLink BTR screw connectors 1 cable(s) 1...35 mm² - cable stiffness: flexible - without cable end
    Power circuit : EverLink BTR screw connectors 1 cable(s) 1...35 mm² - cable stiffness: flexible - with cable end
    Power circuit : EverLink BTR screw connectors 1 cable(s) 1...35 mm² - cable stiffness: solid - without cable end
    Power circuit : EverLink BTR screw connectors 2 cable(s) 1...25 mm² - cable stiffness: flexible - without cable end
    Power circuit : EverLink BTR screw connectors 2 cable(s) 1...25 mm² - cable stiffness: flexible - with cable end
    Power circuit : EverLink BTR screw connectors 2 cable(s) 1...25 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    tightening torque
    Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit : 8 N.m - on EverLink BTR screw connectors - cable 25...35 mm² hexagonal 4 mm
    Power circuit : 5 N.m - on EverLink BTR screw connectors - cable 1...25 mm² hexagonal 4 mm
    operating time
    55...65 ms closing
    20...120 ms opening (date code >= 17221)
    20...80 ms opening (date code >= 18011)
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6 Mcycles (date code >= 17221)
    operating rate
    3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting
    control circuit voltage limits
    0.8...1.2 Uc operational at 60 °C
    <= 0.1 Uc drop-out at 60 °C
    inrush power in W
    11 W at 20 °C
    hold-in power consumption in W
    0.5 W at 20 °C
    heat dissipation
    0.5 W
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating in temperature
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    height
    122 mm
    width
    55 mm
    depth
    120 mm
    product weight
    1.002 kg
    colour
    Grey SE GREY 6
    Green SE GREEN 2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    Date 1/29/18
    Size 8.4 MB
    CAD
    Date
    Size
    Add to My Documents
    TeSys D contactor-3P-AC3 440V 65A 24V DC coil
    Brochure
    Date
    Size
    Add to My Documents
    Date 5/31/18
    Size 13.8 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 446.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 12/9/16
    Size 303.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.