Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LC1D50AFE7 Image

View all TeSys D

TeSys D - LC1D50AFE7

Contactors

Schneider Electric LC1D50AFE7 Image
View all TeSys D
TeSys D - LC1D50AFE7
Contactors

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 50 A - 115 V AC 50/60 Hz coil

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 300 V DC for power circuit
    <= 690 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    50 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit
    80 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
    motor power kW
    22 kW at 380...400 V AC 50/60 Hz AC-3
    25 kW at 415 V AC 50/60 Hz AC-3
    30 kW at 440 V AC 50/60 Hz AC-3
    30 kW at 500 V AC 50/60 Hz AC-3
    33 kW at 660...690 V AC 50/60 Hz AC-3
    15 kW at 220...230 V AC 50/60 Hz AC-3
    11 kW at 400 V AC 50/60 Hz AC-4
    motor power HP (UL / CSA)
    3 hp at 115 V AC 50/60 Hz for 1 phase motors
    7.5 hp at 230/240 V AC 50/60 Hz for 1 phase motors
    15 hp at 200/208 V AC 50/60 Hz for 3 phases motors
    15 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    40 hp at 460/480 V AC 50/60 Hz for 3 phases motors
    40 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    115 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    Conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    80 A at <= 60 °C for power circuit
    10 A at <= 60 °C for signalling circuit
    Irms rated making capacity
    900 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    900 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    400 A <= 40 °C 10 s power circuit
    810 A <= 40 °C 1 s power circuit
    84 A <= 40 °C 10 min power circuit
    208 A <= 40 °C 1 min power circuit
    associated fuse rating
    100 A gG at <= 690 V coordination type 1 for power circuit
    100 A gG at <= 690 V coordination type 2 for power circuit
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    1.5 mOhm at 50 Hz - Ith 80 A for power circuit
    [Ui] rated insulation voltage
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    690 V for power circuit conforming to IEC 60947-4-1
    690 V for signalling circuit conforming to IEC 60947-1
    600 V for signalling circuit certifications CSA
    600 V for signalling circuit certifications UL
    electrical durability
    1.45 Mcycles 50 A AC-3 at Ue <= 440 V
    1.1 Mcycles 80 A AC-1 at Ue <= 440 V
    power dissipation per pole
    3.7 W AC-3
    9.6 W AC-1
    safety cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    BV
    DNV
    CCC
    GL
    RINA
    LROS (Lloyds register of shipping)
    CSA
    GOST
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
    Power circuit : screw connection 2 cable(s) 1...25 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw connection 2 cable(s) 1...25 mm² - cable stiffness: solid - without cable end
    Power circuit : screw connection 2 cable(s) 1...25 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw connection 1 cable(s) 1...35 mm² - cable stiffness: solid - without cable end
    Power circuit : screw connection 1 cable(s) 1...35 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw connection 1 cable(s) 1...35 mm² - cable stiffness: flexible - with cable end
    tightening torque
    Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit : 8 N.m - on EverLink BTR screw connectors - cable 25...35 mm² hexagonal 4 mm
    Power circuit : 5 N.m - on EverLink BTR screw connectors - cable 1...25 mm² hexagonal 4 mm
    operating time
    12...26 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    operating rate
    3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc drop-out at 60 °C, AC 50/60 Hz
    0.8...1.1 Uc operational at 60 °C, AC 50 Hz
    0.85...1.1 Uc operational at 60 °C, AC 60 Hz
    inrush power in VA
    140 VA at 20 °C (cos ϕ 0.75) 60 Hz
    160 VA at 20 °C (cos ϕ 0.75) 50 Hz
    hold-in power consumption in VA
    13 VA at 20 °C (cos ϕ 0.3) 60 Hz
    15 VA at 20 °C (cos ϕ 0.3) 50 Hz
    heat dissipation
    4...5 W at 50/60 Hz
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating in temperature
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    height
    122 mm
    width
    55 mm
    depth
    120 mm
    product weight
    0.855 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD files for LC1D50AFE7: TeSys D contactors for control in category AC-1 - For connection by screw clamp terminals and lugs - A.C. supply (Version 1.0)
    3P EVLK CONT 40A 18,5KW (Version 1.0)
    Date 10/30/18
    Size 593.4 KB
    Date 10/30/18
    Size 506.4 KB
    Date 10/30/18
    Size 224.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    CCC Cert TeSys D - LC.D40A-80A_LC.DT60A-80A, France (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3 (Version 14)
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - EoLi (Version 1.0)
    Date 9/21/17
    Size 199.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys D 40, 50, 65A - PEP (Version 1.0)
    Date 11/9/17
    Size 224.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Minimum electrical clearance

    LC1

    D40A…D65A

    a

    55

    b1

    with LA4 D●2

    with LA4 DB3 or LAD 4BB3

    136

    with LA4 DF, DT

    157

    with LA4 DM, DW, DL

    166

    c

    without cover or add-on blocks

    118

    with cover, without add-on blocks

    120

    c1

    with LAD N (1 contact)

    with LAD N or C (2 or 4 contacts)

    150

    c2

    with LA6 DK10, LAD 6DK

    163

    c3

    with LAD T, R, S

    171

    with LAD T, R, S and sealing cover

    175


  • Connections and Schema

    Wiring