Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LC1D50A6KUE Image

View all TeSys D

TeSys D - LC1D50A6KUE

Contactors

Schneider Electric LC1D50A6KUE Image
View all TeSys D
TeSys D - LC1D50A6KUE
Contactors

TeSys D contactor 3P 50A AC-3 up to 440V coil 100-250V AC/DC ring-lugs

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys D Green
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-3
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    80 A (<= 60 °C) at <= 440 V AC-1 for power circuit
    50 A (<= 60 °C) at <= 440 V AC-3 for power circuit
    motor power kW
    22 kW at 380...400 V AC 50 Hz AC-3
    25 kW at 415 V AC 50 Hz AC-3
    30 kW at 440 V AC 50 Hz AC-3
    30 kW at 500 V AC 50 Hz AC-3
    33 kW at 660...690 V AC 50 Hz AC-3
    15 kW at 220...230 V AC 50 Hz AC-3
    motor power HP (UL / CSA)
    3 hp at 115 V AC 60 Hz for 1 phase motors
    7.5 hp at 230/240 V AC 60 Hz for 1 phase motors
    15 hp at 200/208 V AC 60 Hz for 3 phases motors
    15 hp at 230/240 V AC 60 Hz for 3 phases motors
    40 hp at 460/480 V AC 60 Hz for 3 phases motors
    40 hp at 575/600 V AC 60 Hz for 3 phases motors
    [Uc] control circuit voltage
    100...250 V DC
    100...250 V AC 50/60 Hz
    coil type
    AC/DC electronic
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    80 A at <= 60 °C for power circuit
    10 A at <= 60 °C for signalling circuit
    Irms rated making capacity
    900 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    900 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    400 A <= 40 °C 10 s power circuit
    810 A <= 40 °C 1 s power circuit
    84 A <= 40 °C 10 min power circuit
    208 A <= 40 °C 1 min power circuit
    associated fuse rating
    100 A gG at <= 690 V coordination type 1 for power circuit
    100 A gG at <= 690 V coordination type 2 for power circuit
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    1.5 mOhm at 50 Hz - Ith 80 A for power circuit
    [Ui] rated insulation voltage
    690 V for power circuit conforming to IEC 60947-4-1
    690 V for signalling circuit conforming to IEC 60947-1
    electrical durability
    1.8 Mcycles 42 A AC-3 at Ue <= 440 V
    0.5 Mcycles 80 A AC-1 at Ue <= 440 V
    power dissipation per pole
    3.7 W AC-3
    9.6 W AC-1
    safety cover
    With
    mounting support
    Rail
    Plate
    standards
    EN/IEC 60947-4-1
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    EN/IEC 60947-5-1
    product certifications
    UL
    CSA
    CCC
    EAC
    KC
    LROS (Lloyds register of shipping)
    DNV-GL
    connections - terminals
    Control circuit : lugs-ring terminals - external diameter: 8 mm
    Power circuit : lugs-ring terminals - external diameter: 16.5 mm
    tightening torque
    Control circuit : 1.7 N.m - on lugs-ring terminals - with screwdriver flat Ø 6 mm screw : M3.5
    Control circuit : 1.7 N.m - on lugs-ring terminals - with screwdriver Philips No 2 screw : M3.5
    Power circuit : 6 N.m - on lugs-ring terminals hexagonal 10 mm screw : M6
    operating time
    55...65 ms closing
    20...80 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    6 Mcycles
    operating rate
    <= 3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting
    control circuit voltage limits
    <= 0.1 Uc drop-out at 60 °C
    0.85...1.1 Uc operational at 60 °C
    inrush power in VA
    18 VA at 20 °C 50/60 Hz
    inrush power in W
    14 W at 20 °C
    hold-in power consumption in VA
    1.8 VA at 20 °C 50/60 Hz
    hold-in power consumption in W
    1.2 W at 20 °C
    heat dissipation
    1.2 W at 50/60 Hz
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating in temperature
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    height
    122 mm
    width
    55 mm
    depth
    120 mm
    product weight
    0.997 kg
    colour
    Grey SE GREY 6
    Green SE GREEN 2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • French
    • Finnish
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.