Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

     

    Back Contactors

    Share

    Copy Cancel

    LC1D098E7

    TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC coil

    Range: TeSys D FAQ Documents & Downloads
    Product Selector
    Do you need help selecting a TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 48 V AC coil?

    Get Started
    • Characteristics

      Main
      range of product
      TeSys D
      range
      TeSys
      product name
      TeSys D
      product or component type
      Contactor
      device short name
      LC1D
      contactor application
      Resistive load
      utilisation category
      AC-1
      poles description
      4P
      pole contact composition
      2 NO + 2 NC
      [Ue] rated operational voltage
      <= 300 V DC for power circuit
      <= 690 V AC 25...400 Hz for power circuit
      [Ie] rated operational current
      20 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
      control circuit type
      AC 50/60 Hz
      [Uc] control circuit voltage
      48 V AC 50/60 Hz
      auxiliary contact composition
      1 NO + 1 NC
      [Uimp] rated impulse withstand voltage
      6 kV conforming to IEC 60947
      overvoltage category
      III
      [Ith] conventional free air thermal current
      25 A at <= 60 °C for power circuit
      10 A at <= 60 °C for signalling circuit
      Irms rated making capacity
      250 A at 440 V for power circuit conforming to IEC 60947
      140 A AC for signalling circuit conforming to IEC 60947-5-1
      250 A DC for signalling circuit conforming to IEC 60947-5-1
      rated breaking capacity
      250 A at 440 V for power circuit conforming to IEC 60947
      [Icw] rated short-time withstand current
      105 A <= 40 °C 10 s power circuit
      210 A <= 40 °C 1 s power circuit
      30 A <= 40 °C 10 min power circuit
      61 A <= 40 °C 1 min power circuit
      100 A 1 s signalling circuit
      120 A 500 ms signalling circuit
      140 A 100 ms signalling circuit
      associated fuse rating
      20 A gG at <= 690 V coordination type 2 for power circuit
      25 A gG at <= 690 V coordination type 1 for power circuit
      10 A gG for signalling circuit conforming to IEC 60947-5-1
      average impedance
      2.5 mOhm at 50 Hz - Ith 25 A for power circuit
      [Ui] rated insulation voltage
      600 V for power circuit certifications CSA
      600 V for power circuit certifications UL
      690 V for power circuit conforming to IEC 60947-4-1
      690 V for signalling circuit conforming to IEC 60947-1
      600 V for signalling circuit certifications CSA
      600 V for signalling circuit certifications UL
      electrical durability
      0.6 Mcycles 25 A AC-1 at Ue <= 440 V
      power dissipation per pole
      1.56 W AC-1
      protective cover
      With
      mounting support
      Rail
      Plate
      standards
      CSA C22.2 No 14
      EN 60947-4-1
      EN 60947-5-1
      IEC 60947-4-1
      IEC 60947-5-1
      UL 508
      product certifications
      LROS (Lloyds register of shipping)
      RINA
      CSA
      GOST
      CCC
      GL
      DNV
      UL
      BV
      connections - terminals
      Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
      Power circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
      Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
      Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
      Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable end
      Control circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
      Control circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
      Power circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
      Power circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable end
      Power circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
      Power circuit : screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
      Power circuit : screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable end
      tightening torque
      Power circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
      Power circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
      Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
      Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
      operating time
      4...19 ms opening
      12...22 ms closing
      safety reliability level
      B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
      B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
      mechanical durability
      15 Mcycles
      operating rate
      3600 cyc/h at <= 60 °C
      Complementary
      coil technology
      Without built-in suppressor module
      control circuit voltage limits
      0.3...0.6 Uc drop-out at 60 °C, AC 50/60 Hz
      0.8...1.1 Uc operational at 60 °C, AC 50 Hz
      0.85...1.1 Uc operational at 60 °C, AC 60 Hz
      inrush power in VA
      70 VA at 20 °C (cos ϕ 0.75) 60 Hz
      70 VA at 20 °C (cos ϕ 0.75) 50 Hz
      hold-in power consumption in VA
      7.5 VA at 20 °C (cos ϕ 0.3) 60 Hz
      7 VA at 20 °C (cos ϕ 0.3) 50 Hz
      heat dissipation
      2...3 W at 50/60 Hz
      auxiliary contacts type
      Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
      Type mirror contact (1 NC) conforming to IEC 60947-4-1
      signalling circuit frequency
      25...400 Hz
      minimum switching current
      5 mA for signalling circuit
      minimum switching voltage
      17 V for signalling circuit
      non-overlap time
      1.5 ms on energisation between NC and NO contact
      1.5 ms on de-energisation between NC and NO contact
      insulation resistance
      > 10 MOhm for signalling circuit
      Environment
      IP degree of protection
      IP20 front face conforming to IEC 60529
      protective treatment
      TH conforming to IEC 60068-2-30
      pollution degree
      3
      ambient air temperature for operation
      -5...60 °C
      ambient air temperature for storage
      -60...80 °C
      permissible ambient air temperature around the device
      -40...70 °C at Uc
      operating altitude
      3000 m without derating in temperature
      fire resistance
      850 °C conforming to IEC 60695-2-1
      flame retardance
      V1 conforming to UL 94
      mechanical robustness
      Vibrations contactor open 2 Gn, 5...300 Hz
      Vibrations contactor closed 4 Gn, 5...300 Hz
      Shocks contactor open 10 Gn for 11 ms
      Shocks contactor closed 15 Gn for 11 ms
      height
      85 mm
      width
      45 mm
      depth
      92 mm
      product weight
      0.365 kg
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads (4)

    Support

    Ask. We answer

    Loading

    See all FAQs