Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys D
Schneider Electric LAD8N116 Image

LAD8N116

Schneider Electric LAD8N116 Image
LAD8N116

TeSys D - auxiliary contact block - 1NO + 1NC - lugs-ring terminals

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys D
    TeSys D control relay
    range
    TeSys
    product or component type
    Auxiliary contact block
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    1 NO + 1 NC
    connections - terminals
    Lugs-ring terminals
    Complementary
    mounting location
    Side
    [Ui] rated insulation voltage
    690 V - conforming to IEC 60947-5-1
    600 V - certifications CSA
    600 V - certifications UL
    [Ue] rated operational voltage
    690 V AC 25...400 Hz
    [Ith] conventional free air thermal current
    10 A at <= 60 °C
    Irms rated making capacity
    140 A AC conforming to IEC 60947-5-1
    250 A DC conforming to IEC 60947-5-1
    permissible short-time rating
    100 A at 60 °C 1 s
    120 A at 60 °C 500 ms
    140 A at 60 °C 100 ms
    protection type
    GG fuse <= 10 A rating according to operational current for Ue <= 690 V
    associated fuse rating
    10 A gG IEC 60947-5-1
    mechanical durability
    3 Mcycles
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    non-overlap time
    1.5 ms on de-energisation (no overlap between NC and NO contact)
    1.5 ms on energisation (no overlap between NC and NO contact)
    overlap time
    1.5 ms
    insulation resistance
    > 10 MOhm
    width
    12.5 mm
    Environment
    environmental characteristic
    Normal environment
    standards
    BS 4794
    NF C 63-140
    EN 60947-5-1
    IEC 60947-5-1
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x conforming to VDE 0660
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    3000 m without derating
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CONTACTS BLOCK (Version 1.0)
    Date 9/6/13
    Size 441.3 KB
    Date 9/6/13
    Size 288.8 KB
    Certificate
    Date
    Size
    Add to My Documents
    CCC Certificate TeSys D - LAD8N Indonesia (Version 1.0)
    CB Certificate Tesys D - LAD8N (Version 1.0)
    Date 9/11/14
    Size 303.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /