Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LA2KT2E Image

View all TeSys K

TeSys K - LA2KT2E

Add-on blocks

Schneider Electric LA2KT2E Image
View all TeSys K
TeSys K - LA2KT2E
Add-on blocks

TeSys K -Time delay auxiliary contact block - 1 C/O - 24...48 V - 1…30s

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys K
    TeSys K control relay
    range
    TeSys
    device short name
    LA1
    product or component type
    Time delay auxiliary contact block
    pole contact composition
    1 C/O
    connections - terminals
    Slip-on terminals
    Complementary
    mounting location
    Front
    [Ue] rated operational voltage
    24...48 V AC for supply circuit
    24...48 V DC for supply circuit
    240 V AC for signalling circuit
    240 V DC for signalling circuit
    rated operational voltage limits
    0.85...1.1 Uc
    [Ith] conventional free air thermal current
    2 A
    timer type
    On delay
    time delay range
    1...30 s
    reset time
    1.5 ms
    height
    27 mm
    width
    38 mm
    depth
    38 mm
    product weight
    0.04 kg
    Environment
    environmental characteristic
    Normal environment
    standards
    IEC 60947
    VDE 0660
    BS 5424
    NF C 63-110
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    ambient air temperature for operation
    -10...60 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    TIMER DELAY ON (Version 1.0)
    Date 9/6/13
    Size 279.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    LA2KT2. time delayed auxiliary contacts (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.