Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys integral - interface module - solid state - 5...24 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LA1LD
    product or component type
    Interface module
    range compatibility
    TeSys Integral contactor breaker
    Complementary
    output type
    Solid state
    mounting location
    On top of the integral unit
    [Uc] control circuit voltage
    5...24 V DC
    control circuit voltage limits
    0.85...1.1 Uc DC
    connections - terminals
    Screw clamp terminal 1 cable 1 mm²
    Screw clamp terminal 2 cable 2.5 mm²
    [Ue] rated operational voltage
    24...240 V AC 50/60 Hz
    product weight
    0.11 kg
    Environment
    [Ith] conventional free air thermal current
    63 A
    protection type
    Against reverse polarity
    Overvoltage protection
    IP degree of protection
    IP20 B conforming to IEC 60529
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -25...70 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    Integral Coil supply interface (Version 1.0)
    Date 7/17/18
    Size 503.6 KB
    Date 7/17/18
    Size 254.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    LA1-LC/LD Interface modules and converters (Version 05)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.