Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LA1LD080ED Image

View all Integral 63

Integral 63 - LA1LD080ED

Auxiliaries

Schneider Electric LA1LD080ED Image
View all Integral 63
Integral 63 - LA1LD080ED
Auxiliaries

TeSys integral - voltage converter - 48 V - DC/AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Integral 63
    range
    TeSys
    device short name
    LA1
    product or component type
    Voltage converter
    product compatibility
    LX1LD0489
    LD.LD...ED
    Complementary
    input voltage type
    DC
    output voltage type
    AC
    [Ue] rated operational voltage
    48 V DC
    power consumption in W
    300 W inrush
    8 W sealed
    operating voltage limit
    0.8...1.1 Uc
    connections - terminals
    Screw clamp terminal 1 x 1 mm²
    Screw clamp terminal 2 x 2.5 mm²
    product weight
    0.15 kg
    Environment
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -25...70 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Integral 63 coil supply adaptor (Version 1.0)
    Date 7/16/18
    Size 322.8 KB
    CAD files for LA1LD080ED: Integral 63 coil supply adaptor (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LA1-LC/LD Interface modules and converters (Version 05)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.