Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LA1LC071Q Image

View all Integral 63

Integral 63 - LA1LC071Q

Auxiliaries

Schneider Electric LA1LC071Q Image
View all Integral 63
Integral 63 - LA1LC071Q
Auxiliaries

TeSys Integral - shunt trip - 380...400 V AC 50/60 Hz - without time delay

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LA1LC
    product or component type
    Shunt trip
    product compatibility
    LD4
    LD5
    device application
    Control
    range compatibility
    TeSys Integral contactor breaker
    Complementary
    [Uc] control circuit voltage
    380...400 V AC 50/60 Hz
    time delay
    Without time delay
    voltage release type
    Instantaneous
    Shunt trip
    control circuit voltage limits
    0.7...1.1 Uc
    threshold tripping voltage
    0.35...0.7 Uc
    inrush power in VA
    8 VA AC
    hold-in power consumption in VA
    4 VA AC
    operating time
    >= 10 ms
    connections - terminals
    Screw connection
    quantity per set
    Set of 10
    product weight
    0.15 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    Add-on\Trip unit\ (Version 1.0)
    Date 12/4/18
    Size 198.6 KB
    Date 12/4/18
    Size 317 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    LA1LC Instruction serv. (Version 04)
    Date 11/16/18
    Size 31 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.