Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys Integral - shunt trip - 48 V AC 50/60 Hz - without time delay

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LA1LC
    product or component type
    Shunt trip
    product compatibility
    LD4
    LD5
    device application
    Control
    range compatibility
    TeSys Integral contactor breaker
    Complementary
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    time delay
    Without time delay
    voltage release type
    Instantaneous
    Shunt trip
    control circuit voltage limits
    0.7...1.1 Uc
    threshold tripping voltage
    0.35...0.7 Uc
    inrush power in VA
    8 VA AC
    hold-in power consumption in VA
    4 VA AC
    operating time
    >= 10 ms
    connections - terminals
    Screw connection
    quantity per set
    Set of 10
    product weight
    0.15 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    Add-on\Trip unit\ (Version 1.0)
    Date 12/4/18
    Size 317 KB
    Date 12/4/18
    Size 198.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    LA1LC Instruction serv. (Version 04)
    Date 11/16/18
    Size 31 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.