Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LA1LC070M Image

View all Integral 63

Integral 63 - LA1LC070M

Auxiliaries

Schneider Electric LA1LC070M Image
View all Integral 63
Integral 63 - LA1LC070M
Auxiliaries

TeSys Integral - undervoltage trip - 220...230 V AC 50 Hz - 0.2 s

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LA1LC
    product or component type
    Undervoltage trip
    product compatibility
    LD4
    LD5
    range compatibility
    TeSys Integral contactor breaker
    Complementary
    [Uc] control circuit voltage
    220...230 V AC 50 Hz
    220...240 V AC 60 Hz
    time delay
    0.2 s
    voltage release type
    Undervoltage release
    control circuit voltage limits
    0.8...1.1 Uc
    threshold tripping voltage
    0.35...0.7 Uc
    inrush power in VA
    8 VA AC
    hold-in power consumption in VA
    4 VA AC
    quantity per set
    Set of 10
    product weight
    0.15 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/16/18
    Size 31 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.