Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LA1LC052E Image

View all Integral 63

Integral 63 - LA1LC052E

Auxiliaries

Schneider Electric LA1LC052E Image
View all Integral 63
Integral 63 - LA1LC052E
Auxiliaries

TeSys integral - remote electrical reset - 48 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LA1
    product or component type
    Remote electrical reset device
    product compatibility
    LD1
    LD4
    LD5
    range compatibility
    TeSys Integral contactor breaker
    Complementary
    [Uc] control circuit voltage
    42 V AC 50 Hz
    48 V AC 50/60 Hz
    product weight
    0.32 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 11/16/18
    Size 31 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.