Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys integral - remote electrical reset - 24 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LA1
    product or component type
    Remote electrical reset device
    product compatibility
    LD1
    LD4
    LD5
    range compatibility
    TeSys Integral contactor breaker
    Complementary
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    product weight
    0.32 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.