Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LA1LC031 Image

View all Integral 63

Integral 63 - LA1LC031

Auxiliaries

Schneider Electric LA1LC031 Image
View all Integral 63
Integral 63 - LA1LC031
Auxiliaries

TeSys integral - auxiliary contact - 2 NO

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LA1LC
    product or component type
    Auxiliary contact
    Complementary
    range compatibility
    TeSys Integral LD5LD contactor breaker
    mounting location
    Left side
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    2 NO
    [Ui] rated insulation voltage
    690 V
    [Ith] conventional free air thermal current
    6 A
    connections - terminals
    Screw clamp terminals 2 cable 1.5 mm²
    Screw clamp terminals 1 cable 2.5 mm²
    product weight
    0.1 kg
    Environment
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    Integral 63 aux. Contact block (Version 1.0)
    Date 7/16/18
    Size 344.8 KB
    Date 7/16/18
    Size 527.2 KB
    CAD files for LA1LC031: Integral 63 aux. Contact block (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LA1LC Instruction serv. (Version 04)
    Date 11/16/18
    Size 31 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.