Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys integral - auxiliary contact - 1 NO

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LA1LC
    product or component type
    Auxiliary contact
    product compatibility
    LD4
    range compatibility
    TeSys Integral LD4LD contactor breaker
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    1 NO
    connections - terminals
    Screw clamp terminals 2 cable 1.5 mm²
    Screw clamp terminals 1 cable 2.5 mm²
    Complementary
    mounting location
    Left side
    [Ui] rated insulation voltage
    690 V
    [Ith] conventional free air thermal current
    3 A
    rated operational power in VA
    160 VA at 48 V AC-15 - electrical durability: 1500000 cycles
    280 VA at 440 V AC-15 - electrical durability: 1500000 cycles
    300 VA at 48 V AC-15 - electrical durability: 1000000 cycles
    500 VA at 440 V AC-15 - electrical durability: 1000000 cycles
    300 VA at 110...127 V AC-15 - electrical durability: 1500000 cycles
    330 VA at 220...240 V AC-15 - electrical durability: 1500000 cycles
    500 VA at 110...127 V AC-15 - electrical durability: 1000000 cycles
    520 VA at 380...415 V AC-15 - electrical durability: 1000000 cycles
    600 VA at 220...240 V AC-15 - electrical durability: 1000000 cycles
    rated operational power in W
    120 W at 24 V DC-13 - electrical durability: 1000000 cycles
    150 W at 48 V DC-13 - electrical durability: 1500000 cycles
    28 W at 440 V DC-13 - electrical durability: 1500000 cycles
    33 W at 220 V DC-13 - electrical durability: 1500000 cycles
    38 W at 110 V DC-13 - electrical durability: 1500000 cycles
    61 W at 440 V DC-13 - electrical durability: 1000000 cycles
    68 W at 220 V DC-13 - electrical durability: 1000000 cycles
    70 W at 24 V DC-13 - electrical durability: 1500000 cycles
    75 W at 110 V DC-13 - electrical durability: 1000000 cycles
    90 W at 48 V DC-13 - electrical durability: 1000000 cycles
    product weight
    0.035 kg
    Environment
    environmental characteristic
    Standard environment
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    instantaneous auxiliary contact block for Integral (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LA1LC Instruction serv. (Version 04)
    Date 11/16/18
    Size 31 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.