Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LA1LC001 Image

View all Integral 63

Integral 63 - LA1LC001

Auxiliaries

Schneider Electric LA1LC001 Image
View all Integral 63
Integral 63 - LA1LC001
Auxiliaries

TeSys integral - signalling contact blocks - 1 NC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    LA1LC
    product or component type
    Signalling contact blocks
    product compatibility
    LD1
    LD4
    LD5
    range compatibility
    TeSys Integral contactor breaker
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    1 NC
    connections - terminals
    Screw clamp terminals 2 cable 1...2.5 mm²
    Complementary
    mounting location
    Left side
    Right side
    [Ui] rated insulation voltage
    250 V - conforming to IEC 60947-5-1
    [Ue] rated operational voltage
    690 V AC 50/60 Hz for control circuit
    [Ith] conventional free air thermal current
    3 A
    minimum switching current
    >= 10 mA for control circuit
    minimum switching voltage
    >= 17 V for control circuit
    rated operational power in VA
    120 VA at 220 V AC-15 - electrical durability: 200000 cycles - for control circuit
    200 VA at 220 V AC-15 - electrical durability: 200000 cycles - for control circuit
    500 VA at 220 V AC-15 - electrical durability: 200000 cycles - for control circuit
    750 VA at 220 V AC-15 - electrical durability: 200000 cycles - for control circuit
    160 VA at 110...127 V AC-15 - electrical durability: 200000 cycles - for control circuit
    600 VA at 110...127 V AC-15 - electrical durability: 200000 cycles - for control circuit
    875 VA at 110...127 V AC-15 - electrical durability: 200000 cycles - for control circuit
    90 VA at 110...127 V AC-15 - electrical durability: 200000 cycles - for control circuit
    rated operational power in W
    100 W at 24 V DC-13 - electrical durability: 200000 cycles - for control circuit
    100 W at 48 V DC-13 - electrical durability: 200000 cycles - for control circuit
    50 W at 24 V DC-13 - electrical durability: 200000 cycles - for control circuit
    50 W at 48 V DC-13 - electrical durability: 200000 cycles - for control circuit
    75 W at 24 V DC-13 - electrical durability: 200000 cycles - for control circuit
    75 W at 48 V DC-13 - electrical durability: 200000 cycles - for control circuit
    width
    11 mm
    product weight
    0.035 kg
    Environment
    environmental characteristic
    Standard environment
    IP degree of protection
    IP10 conforming to CSA
    IP10 conforming to UL
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    Instantaneous signalling contact block for Integral 63 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    LA1LC Instruction serv. (Version 04)
    Date 11/16/18
    Size 31 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.