Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

auxiliary contact block - general use - 3 contacts - instantaneous - 2 NO + 1 N

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Auxiliary contact
    device short name
    LA1LB
    product compatibility
    LD1
    LD5
    Complementary
    auxiliary contacts type
    Type instantaneous (2 NO + 1 NC) tripped
    Type instantaneous) contactor state
    rated operational power in VA
    160 VA at 48 V AC-15 - electrical durability: 1500000 cycles
    280 VA at 440 V AC-15 - electrical durability: 1500000 cycles
    300 VA at 48 V AC-15 - electrical durability: 1000000 cycles
    500 VA at 440 V AC-15 - electrical durability: 1000000 cycles
    300 VA at 110...127 V AC-15 - electrical durability: 1500000 cycles
    300 VA at 380...415 V AC-15 - electrical durability: 1500000 cycles
    330 VA at 220...240 V AC-15 - electrical durability: 1500000 cycles
    500 VA at 110...127 V AC-15 - electrical durability: 1000000 cycles
    520 VA at 380...415 V AC-15 - electrical durability: 1000000 cycles
    600 VA at 220...240 V AC-15 - electrical durability: 1000000 cycles
    rated operational power in W
    120 W at 24 V DC-13 - electrical durability: 1000000 cycles
    150 W at 48 V DC-13 - electrical durability: 1500000 cycles
    28 W at 440 V DC-13 - electrical durability: 1500000 cycles
    33 W at 220 V DC-13 - electrical durability: 1500000 cycles
    38 W at 110 V DC-13 - electrical durability: 1500000 cycles
    61 W at 440 V DC-13 - electrical durability: 1000000 cycles
    68 W at 220 V DC-13 - electrical durability: 1000000 cycles
    70 W at 24 V DC-13 - electrical durability: 1500000 cycles
    75 W at 110 V DC-13 - electrical durability: 1000000 cycles
    90 W at 48 V DC-13 - electrical durability: 1000000 cycles
    [Ith] conventional free air thermal current
    10 A
    making capacity
    1500 VA at 48 V AC (AC-15
    220 W at 440 V DC (DC-13
    260 W at 220 V DC (DC-13
    3500 VA at 110...127 V AC (AC-15
    400 W at 110 V DC (DC-13
    6000 VA at 220...240 V AC (AC-15
    700 W at 48 V DC (DC-13
    7000 VA at 440 V AC (AC-15
    7500 VA at 380...415 V AC (AC-15
    800 W at 24 V DC (DC-13
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-5-1
    switching capacity in VA
    0.6 VA at >= 17 V - >= 0.01 A
    connections - terminals
    Screw clamps terminals 2 cable 1 mm²
    Screw clamps terminals 2 cable 2.5 mm²
    product weight
    0.1 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    Instruction sheet
    Date
    Size
    Add to My Documents
    LA1, LB1 Integral 18 contactors breakers (Version 9)
    LA9, LA1 Integral 18 contactors breakers (Version 10)
    LA1/LA9,LD5-LB Contactors breakers and reversing contactors breakers (Version 8)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.