Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys K - Auxiliary contact block - 2 NO - spring terminals

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys K
    TeSys K control relay
    range
    TeSys
    device short name
    LA1
    product or component type
    Auxiliary contact block
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    2 NO
    connections - terminals
    Spring terminals 1 cable 0.75...1.5 mm² - cable stiffness: flexible - without cable end
    Spring terminals 1 cable 0.75...1.5 mm² - cable stiffness: solid
    Complementary
    mounting location
    Front
    [Ui] rated insulation voltage
    600 V - conforming to CSA C22.2
    690 V - conforming to BS 5424
    690 V - conforming to IEC 60947
    750 V - conforming to VDE 0010 group C
    [Ue] rated operational voltage
    <= 690 V AC <= 400 Hz
    [Ith] conventional free air thermal current
    10 A at <= 50 °C
    Irms rated making capacity
    110 A at <= 690 V AC conforming to IEC 60947
    permissible short-time rating
    80 A 1 s
    60 A 500 ms
    110 A 100 ms
    associated fuse rating
    10 A gG <= 690 V IEC 60947
    10 A gG <= 690 V VDE 0660
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    non overlap distance
    0.5 mm
    insulation resistance
    > 10 MOhm
    depth
    35 mm
    product weight
    0.045 kg
    Environment
    environmental characteristic
    Normal environment
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -50...80 °C
    operating altitude
    2000 m without derating
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    CAD
    Date
    Size
    Add to My Documents
    CONTACTOR SPRING (Version 1.0)
    Date 12/14/17
    Size 450.1 KB
    Date 12/14/17
    Size 462.4 KB
    CAD for LA1KN203: TeSys K - Auxiliary contact block - 2 NO - spring terminals (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CCC Certificate TeSys K - LA1KN France (Version 1.0)
    CB TeSys K - LA1KN, Indonesia (Version 1.0)
    Date 11/10/17
    Size 285.8 KB
    CCC Certificate TeSys K - LA1-KN Indonesia (Version 1.0)
    CB TeSys K - LA1KN, France (Version 1.0)
    Date 11/10/17
    Size 288.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    CA2/CA3/CA4/LC./LP.-K Add-on contact blocks and surge supressor (Version 06)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys K - LA1KN (Version 1.0)
    Date 11/10/17
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/2/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.