Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LA1KN136 Image
Discontinued

Schneider Electric LA1KN136 Image
Discontinued

TeSys K - Auxiliary contact block - 1 NO + 3 NC - lugs-ring terminals

Show more characteristics >
LA1KN136  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys K
    range
    TeSys
    device short name
    LA1
    product or component type
    Auxiliary contact block
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    1 NO + 3 NC
    connections - terminals
    Lugs-ring terminals
    Complementary
    mounting location
    Front
    [Ui] rated insulation voltage
    600 V - for control circuit - conforming to CSA C22.2
    690 V - for control circuit - conforming to BS 5424
    690 V - for control circuit - conforming to IEC 60947
    750 V - for control circuit - conforming to VDE 0010 group C
    [Ue] rated operational voltage
    <= 690 V AC <= 400 Hz
    [Ith] conventional free air thermal current
    10 A at <= 50 °C
    Irms rated making capacity
    110 A at <= 690 V AC conforming to IEC 60947
    permissible short-time rating
    80 A 1 s
    60 A 500 ms
    110 A 100 ms
    associated fuse rating
    10 A gG <= 690 V IEC 60947
    10 A gG <= 690 V VDE 0660
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    non overlap distance
    0.5 mm
    insulation resistance
    > 10 MOhm for control circuit
    depth
    35 mm
    product weight
    0.045 kg
    Environment
    environmental characteristic
    Normal environment
    standards
    BS 5424
    IEC 60947
    VDE 0660
    NF C 63-110
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -50...80 °C
    operating altitude
    2000 m without derating in temperature
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.