Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric LA1KN133 Image

View all TeSys K

TeSys K - LA1KN133

Add-on blocks

Schneider Electric LA1KN133 Image
View all TeSys K
TeSys K - LA1KN133
Add-on blocks

TeSys K - Auxiliary contact block - 1 NO + 3 NC - spring terminals

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range of product
    TeSys K control relay
    TeSys K
    range
    TeSys
    device short name
    LA1
    product or component type
    Auxiliary contact block
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    1 NO + 3 NC
    connections - terminals
    Spring terminals 1 cable 0.75...1.5 mm² - cable stiffness: flexible - without cable end
    Spring terminals 1 cable 0.75...1.5 mm² - cable stiffness: solid
    Complementary
    mounting location
    Front
    [Ui] rated insulation voltage
    600 V - conforming to CSA C22.2
    690 V - conforming to BS 5424
    690 V - conforming to IEC 60947
    750 V - conforming to VDE 0010 group C
    [Ue] rated operational voltage
    <= 690 V AC <= 400 Hz
    [Ith] conventional free air thermal current
    10 A at <= 50 °C
    Irms rated making capacity
    110 A at <= 690 V AC conforming to IEC 60947
    permissible short-time rating
    80 A 1 s
    60 A 500 ms
    110 A 100 ms
    associated fuse rating
    10 A gG <= 690 V IEC 60947
    10 A gG <= 690 V VDE 0660
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    non overlap distance
    0.5 mm
    insulation resistance
    > 10 MOhm
    depth
    35 mm
    product weight
    0.045 kg
    Environment
    environmental characteristic
    Normal environment
    standards
    IEC 60947
    VDE 0660
    NF C 63-110
    BS 5424
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -50...80 °C
    operating altitude
    2000 m without derating in temperature
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CONTACTOR SPRING (Version 1.0)
    Date 12/19/17
    Size 730.3 KB
    Date 12/19/17
    Size 324.4 KB
    Certificate
    Date
    Size
    Add to My Documents
    CCC Certificate TeSys K - LA1KN France (Version 1.0)
    CCC Certificate TeSys K - LA1-KN Indonesia (Version 1.0)
    CB TeSys K - LA1KN, Indonesia (Version 1.0)
    Date 11/10/17
    Size 285.8 KB
    CB TeSys K - LA1KN, France (Version 1.0)
    Date 11/10/17
    Size 288.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys K - LA1KN (Version 1.0)
    Date 11/10/17
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.