Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys D - auxiliary contact block - 2 NC - screw clamp terminals

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys D
    TeSys D control relay
    range
    TeSys
    device short name
    LA1
    product or component type
    Auxiliary contact block
    auxiliary contacts operation
    Instantaneous
    pole contact composition
    2 NC (sealed)
    connections - terminals
    Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: flexible - with cable end
    Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: flexible - without cable end
    Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: flexible - with cable end
    Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: flexible - without cable end
    Screw clamp terminals 1 cable 1...2.5 mm² - cable stiffness: solid
    Screw clamp terminals 2 cable 1...2.5 mm² - cable stiffness: solid
    Complementary
    mounting location
    Front
    [Ui] rated insulation voltage
    250 V - conforming to IEC 60947-5-1
    [Ue] rated operational voltage
    <= 50 V
    mechanical durability
    5 Mcycles
    minimum switching current
    0.3 mA
    minimum switching voltage
    3 V
    insulation resistance
    > 10 MOhm
    product weight
    0.04 kg
    Environment
    environmental characteristic
    Harsh environment
    standards
    IEC 60947-5-1
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -25...70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Version 7.0)
    CAD
    Date
    Size
    Add to My Documents
    CONTACT BLOCK (Version 1.0)
    Date 1/22/16
    Size 905.5 KB
    Date 1/22/16
    Size 391.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate TeSys D - LA1-DX DY (Version 1.0)
    CCC Certificate TeSys D LA1-DX-DY (Version 1.0)
    Date 11/10/17
    Size 164.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration TeSys D - LA1-DX-DY (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys front additives_PEP (Version 2.0)
    Date 11/30/17
    Size 130.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.