Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Add to My Products Remove from My Products

  • Main
    range
    C-Bus
    product brand
    Clipsal
    product or component type
    Relay
    device application
    Control
    Complementary
    [Us] rated supply voltage
    220...240 V AC 47...63 Hz
    connector type
    RJ45
    connections - terminals
    Screw terminals
    width
    144 mm
    height
    85 mm
    depth
    65 mm
    Environment
    ambient air temperature for operation
    45 °C
    relative humidity
    10...95 %
    standards
    EN 55014
    EN 60669-2-1
    AS/NZS 3100
    EN 61000-4-2
    EN 61000-4-3
    EN 61000-4-5
    AS/NZS 1044
    CISPR 14
    EN 61000-4-11
    EN 61000-4-4
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.