Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Dimmer control module - standard - leading edge - 20A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    C-Bus
    product or component type
    Dimmer
    device presentation
    Complete device
    device application
    Control
    Complementary
    supply current
    20 A
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.