Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

C-Bus-6 channel 20A professional dimmer-self configure-without RCD-leading edge

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    C-Bus
    product or component type
    Dimmer
    device application
    Control
    load type
    Minimum incandescent
    provided equipment
    2 pole RCBO
    number of channels
    6
    Complementary
    leakage current
    < 10 mA leading edge
    < 1 mA trailing edge
    [Us] rated supply voltage
    240 V AC 47...53 Hz
    415 V AC 47...53 Hz
    starting time
    0.5 s
    rated breaking capacity
    6 kA
    [Ui] rated insulation voltage
    500 V
    product weight
    27 kg
    width
    455 mm
    height
    451 mm
    depth
    164 mm
    load current
    < 40 A 3 phases
    Environment
    dielectric strength
    2500 V
    directives
    2004/108/EC - electromagnetic compatibility
    2002/95/EC - RoHS directive
    standards
    EN 55014-1
    EN 55015
    EN 61000-3-2
    EN 61000-3-3
    IEC 60439-1
    IEC 60669-2-1
    AS/NZS CISPR 15
    AS/NZS 3439-1
    AS/NZS CISPR 14-1
    EN 61000-3-5
    EN 61000-3-11
  • Documents and Downloads

    Language
    • English
    Software - Released
    Date
    Size
    Add to My Documents
    C-Bus CGate software & firmware (Version 1)
    Date 3/7/19
    Size 198.5 MB
    C-Bus Installation Software (Version 1)
    Date 3/7/19
    Size 10.2 MB
    CBUS Calculatorsoftware & firmwar (Version 1)
    C-Bus Tookit & Service Pack software & firmware (Version 1)
    Catalogue
    Date
    Size
    Add to My Documents
    C-Bus Product Overview Catalogue, 22762 (Version 1.0)
    C-Bus Architectural and Professional Dimmer Technical Information Chart (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Revit Pack C-Bus Wireless (Version 1.0)
    Date 12/24/18
    Size 3.6 MB
    C-Bus CAD PACK (Version 1.0)
    Date 12/24/18
    Size 7.4 MB
    Revit Pack C-Bus Wired (Version 1.0)
    Date 8/10/18
    Size 5.4 MB
    Brochure
    Date
    Size
    Add to My Documents
    C-Bus Infinity Dimming Solutions, 18492 (Version 1.0)
    What’s new in C-Bus Toolkit? 24835 (Version 1.0)
    C-Bus Energy Management & Control System, The ultimate control solution (Version 1.0)
    Specification guide
    Date
    Size
    Add to My Documents
    C-Bus Technical Specification MDU Applications (Version 1.0)
    C-Bus Technical Specification - Commercial Applications (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet C-bus L51xxDxxxP Professional Dimmer (Version 1)
    Application solutions
    Date
    Size
    Add to My Documents
    C-Bus_System_Application_Notes (Version 1.0)
    Date 12/24/18
    Size 14.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.