Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

C-Bus-3 channel 5A architectural dimmer-with 1 RCD-universal

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    C-Bus
    product or component type
    Dimmer
    device application
    Control
    load type
    Minimum incandescent
    provided equipment
    4 pole RCCB
    number of channels
    3
    Complementary
    leakage current
    < 10 mA
    [Us] rated supply voltage
    240 V AC 47...53 Hz
    415 V AC 47...53 Hz
    starting time
    0.5 s
    rated breaking capacity
    6 kA
    [Ui] rated insulation voltage
    500 V
    Environment
    dielectric strength
    2500 V
    directives
    2004/108/EC - electromagnetic compatibility
    2002/95/EC - RoHS directive
    standards
    EN 55014-1
    EN 55015
    EN 61000-3-2
    EN 61000-3-3
    IEC 60439-1
    IEC 60669-2-1
    AS/NZS CISPR 15
    AS/NZS 3439-1
    AS/NZS CISPR 14-1
    EN 61000-3-5
    EN 61000-3-11
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.