Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

blank legend - for cam switch calibre 115 to 150 A with front plate 64 x 64 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony K
    accessory / separate part designation
    Blank legend
    accessory / separate part type
    Legend
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Cam switch caliber 115...150 A with metallic finish front plate 64 x 64 mm
    marking
    Unmarked
    quantity per set
    Set of 5
    Complementary
    product weight
    0.045 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    K10, K30, K50, K63, K115, K150 Cam switches (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    K30, K50, K63, K115, K150 Cam switches (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.